目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-6760, 25-6762, 40-6860, 40-6862, 25-6760-Black, 25-6762-Black, 40-6860-Black, 40-6862-Black - Single UniBearing Bearings
80/20
Metric
Linear Motion
Powered by
CAD模型選擇
{8020/metric/linear_motion/25_6760_asmtab.prj},{NB=25-6762-Black},{PN=25-6762-Black},{COLOR2=0,0,0},{A=8.00},{B=3.90},{C=7.80},{D=29.60},{E=6.20},{F=27.00},{G=52.40},{H=12.70},{J=100.00},{K=12.50},{K1=12.500},{L=25.00},{M=25.00},{N=25.00},{R=12.70},{W=.120},{HD=0.257},{CS=0.332},{HD1=0.177},{TH=1.51714},{O=for #8-32},{O1=4.00000},{P=1/4-20},{P1=6.0000},{Q=SHCS: 1/4-20x.375\", Double Economy T-Nut: 1/4-20},{Q1=10.49020},{Q2=6.29920},{Q3=6.09600},{S=6.29900},{AP=6705},{THRD=1/4-20},{L1=0.375},{TNUT=1/4-20},{NO=2},{COLOR=Black},{SERIES=25 Series},{BOLTPN=13-6508-B},{TNPN=25-1962},{X=2},{PPATH=25_6760_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
W
Weight
[kg]
O
O (Drill and Tap)
ⁿ/ₐ
P
P (Drill and Tap Thru)
ⁿ/ₐ
Q
Q (Drill and Counterbore for Included Hardware)
ⁿ/ₐ
S
S (Brake Hole Typ.)
[mm]
25-6760
25-6760
8.00
3.90
7.80
29.60
6.20
27.00
52.40
12.70
47.00
11.00
25.00
0.00
0.00
12.70
.058
for #8-32
1/4-20
SHCS: 1/4-20x.375", Doubl...
6.29900
25-6760-Black
25-6760-Black
8.00
3.90
7.80
29.60
6.20
27.00
52.40
12.70
47.00
11.00
25.00
0.00
0.00
12.70
.058
for #8-32
1/4-20
SHCS: 1/4-20x.375", Doubl...
6.29900
25-6762
25-6762
8.00
3.90
7.80
29.60
6.20
27.00
52.40
12.70
100.00
12.50
25.00
25.00
25.00
12.70
.120
for #8-32
1/4-20
SHCS: 1/4-20x.375", Doubl...
6.29900
25-6762-Black
25-6762-Black
8.00
3.90
7.80
29.60
6.20
27.00
52.40
12.70
100.00
12.50
25.00
25.00
25.00
12.70
.120
for #8-32
1/4-20
SHCS: 1/4-20x.375", Doubl...
6.29900
40-6860
40-6860
12.80
6.20
12.30
44.70
7.90
41.30
79.40
19.10
75.00
17.50
40.00
0.00
0.00
19.00
.202
for #10-24
5/16-18
SHCS: 5/16-18x.625", Doub...
8.28040
40-6860-Black
40-6860-Black
12.80
6.20
12.30
44.70
7.90
41.30
79.40
19.10
75.00
17.50
40.00
0.00
0.00
19.00
.202
for #10-24
5/16-18
SHCS: 5/16-18x.625", Doub...
8.28040
40-6862
40-6862
12.80
6.20
12.30
44.70
7.90
41.30
79.40
19.10
160.00
20.00
40.00
40.00
40.00
19.00
.422
for #10-24
5/16-18
SHCS: 5/16-18x.625", Doub...
8.28040
40-6862-Black
40-6862-Black
12.80
6.20
12.30
44.70
7.90
41.30
79.40
19.10
160.00
20.00
40.00
40.00
40.00
19.00
.422
for #10-24
5/16-18
SHCS: 5/16-18x.625", Doub...
8.28040
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表