目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-4176, 40-4376, 20-4176, 30-4376, 45-4376, 25-4176-Black, 40-4376-Black, 20-4176-Black, 30-4376-Black, 45-4376-Black - 3 Hole Inside Corner Bracket
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/25_4176.prj},{NB=30-4376},{PN=30-4376},{SERIES=30},{MATERIAL=Aluminum},{GRADE=6105-T5},{FINISH=Clear Anodize},{A=27.00},{B=60.00},{C=30.00},{D=30.00},{E=15.00},{F=6.81},{T=4.00},{W=.023},{A1=15.000},{A2=45.000},{R=3.500},{COLOR=.75,.75,.75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
F Dia.
[mm]
T
[mm]
W
Weight
[kg]
20-4176
20-4176
20
Aluminum
6105-T5
Clear Anodize
18.00
40.00
20.00
20.00
10.00
5.56
3.00
.007
20-4176-Black
20-4176-Black
20
Aluminum
6105-T5
Black Anodize
18.00
40.00
20.00
20.00
10.00
5.56
3.00
.007
25-4176
25-4176
25
Aluminum
6105-T5
Clear Anodize
22.00
50.00
25.00
25.00
12.50
6.80
4.00
.018
25-4176-Black
25-4176-Black
25
Aluminum
6105-T5
Black Anodize
22.00
50.00
25.00
25.00
12.50
6.80
4.00
.018
30-4376
30-4376
30
Aluminum
6105-T5
Clear Anodize
27.00
60.00
30.00
30.00
15.00
6.81
4.00
.023
30-4376-Black
30-4376-Black
30
Aluminum
6105-T5
Black Anodize
27.00
60.00
30.00
30.00
15.00
6.81
4.00
.023
40-4376
40-4376
40
Aluminum
6105-T5
Clear Anodize
36.00
80.00
40.00
40.00
20.00
8.30
6.00
.059
40-4376-Black
40-4376-Black
40
Aluminum
6105-T5
Black Anodize
36.00
80.00
40.00
40.00
20.00
8.30
6.00
.059
45-4376
45-4376
45
Aluminum
6105-T5
Clear Anodize
42.00
90.00
45.00
45.00
22.50
8.30
6.00
.085
45-4376-Black
45-4376-Black
45
Aluminum
6105-T5
Black Anodize
42.00
90.00
45.00
45.00
22.50
8.30
6.00
.085
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表