目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-4140, 25-4140-Black, 30-4340, 30-4340-Black, 40-4340, 40-4340-Black, 45-4340, 45-4340-Black - 5 Hole Tee Joining Plate
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/25_4140.prj},{NB=30-4340-Black},{PN=30-4340-Black},{A=90.00},{B=30.00},{C=4.00},{D=6.35},{E=15.00},{F=30.00},{W=.064},{A1=15.0000},{C1=45.000},{C2=15.000},{C3=75.000},{D1=4.000},{COLOR=0,0,0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
D Dia.
[mm]
E
[mm]
F
[mm]
W
Weight
[kg]
25-4140
25-4140
75.00
25.00
4.00
6.35
12.50
25.00
.053
25-4140-Black
25-4140-Black
75.00
25.00
4.00
6.35
12.50
25.00
.053
30-4340
30-4340
90.00
30.00
4.00
6.35
15.00
30.00
.064
30-4340-Black
30-4340-Black
90.00
30.00
4.00
6.35
15.00
30.00
.064
40-4340
40-4340
120.00
40.00
6.00
8.33
20.00
40.00
.168
40-4340-Black
40-4340-Black
120.00
40.00
6.00
8.33
20.00
40.00
.168
45-4340
45-4340
135.00
45.00
6.00
8.33
22.50
45.00
.220
45-4340-Black
45-4340-Black
135.00
45.00
6.00
8.33
22.50
45.00
.220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表