目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
3694, 3696, 3698, 3688, 3690, 3663, 3692, 3609, 3611, 3614, 3617, 3621 - Button Head Socket Cap Screws
80/20
Inch
Fastening Options
Powered by
CAD模型選擇
{8020/inch/fastening_options/3694.prj},{NB=3694},{FIN=Bright Zinc},{THRD=10-32},{L=0.37500000},{A=0.361},{A1=0.3610},{H=0.101},{H1=0.013},{J=0.125},{J1=0.12500},{T=0.0883},{R=0.201}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
THRD
Thread
ⁿ/ₐ
A
[Inch]
H
[Inch]
J
[Inch]
W
Weight
[lbs.]
3694
3694
Bright Zinc
10-32
0.361
0.101
0.125
.004
3688
3688
Bright Zinc
1/4-20
0.437
0.132
0.156
.007
3609
3609
Bright Zinc
5/16-18
0.547
0.166
0.188
.015
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表