目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4350 ht - 4 Hole 90 deg Joining Plate
80/20
Ready Tube
Joining Plates
Powered by
CAD模型選擇
{8020/holey_tube/joining_plates/4350_ht.prj},{NB=4350_ht},{PN=4350},{A=3.000},{B=4.500},{C=1.500},{F=0.328},{W=.260},{A1=0.7500},{C1=2.250},{C2=0.750},{C3=3.750},{D1=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
W
Weight
[lbs.]
4350
4350
3.000
4.500
1.500
.260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表