目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4280 ht - 3 Hole Slotted Inside Corner Bracket
80/20
Ready Tube
Joining Plates
Powered by
CAD模型選擇
{8020/holey_tube/joining_plates/4280_ht.prj},{NB=4280_ht},{PN=4280},{A=1.312},{B=3.000},{C=1.500},{D=0.500},{E=0.500},{F=0.328},{W=.125},{A1=0.750},{A2=2.250},{D1=0.250},{R=0.312}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
F Dia.
[Inch]
W
Weight
[lbs.]
4280
4280
1.312
3.000
1.500
0.500
0.500
0.328
.125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表