目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
65-2207, 65-2208, 65-2215, 65-2209 - Economy Anti-Vibration Mounts
80/20
Ready Tube
Floor to Frame
Powered by
CAD模型選擇
{8020/holey_tube/floor_to_frame/65_2207.prj},{NB=65-2208},{PN=65-2208},{MATS=Gold Irridite Finish},{MATB=Black Rubber Anti-Vibration Pad},{LC=54},{A=M12 x 1.75},{M=12},{B=48.00},{C=95.25},{D=51.00},{E=53.01},{F=19.05},{W=.362},{Y=10.0},{H=97.692}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
MATS
Material of Stud
ⁿ/ₐ
MATB
Material of Base
ⁿ/ₐ
LC
Load Capacity
[kg.]
A
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
W
Weight
[kg.]
65-2207
65-2207
Gold Irridite Finish
Black Rubber Anti-Vibrati...
23
M10 x 1.50
32.00
89.00
51.00
48.00
14.29
.170
65-2208
65-2208
Gold Irridite Finish
Black Rubber Anti-Vibrati...
54
M12 x 1.75
48.00
95.25
51.00
53.01
19.05
.362
65-2215
65-2215
Gold Irridite Finish
Black Rubber Anti-Vibrati...
100
M16 x 2.00
64.00
99.95
50.79
59.97
28.58
.717
65-2209
65-2209
Gold Irridite Finish
Black Rubber Anti-Vibrati...
148
M20 x 2.50
76.23
104.74
50.79
68.00
28.58
1.167
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表