目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4607, 4608, 4609, 4610, 4611 - Extended Tube Inserts
80/20
Ready Tube
Floor to Frame
Powered by
CAD模型選擇
{8020/holey_tube/floor_to_frame/4607.prj},{NB=4608},{PN=4608},{A=M10 x 1.50 Inch},{DESC=Extended Tube Insert},{MAT=6105-T5 Aluminum},{FIN=Mill Finish},{D=0.322},{W=.225},{THRD1=10.0000},{TT=M}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
A Thread
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
D
Hole Dia.
[Inch]
W
Weight
[lbs]
4607
4607
3/8-16
Extended Tube Insert
6105-T5 Aluminum
Mill Finish
0.322
.225
4608
4608
M10 x 1.50 Inch
Extended Tube Insert
6105-T5 Aluminum
Mill Finish
0.322
.225
4609
4609
7/16-14
Extended Tube Insert
6105-T5 Aluminum
Mill Finish
0.322
.220
4610
4610
M12 x 1.75 Inch
Extended Tube Insert
6105-T5 Aluminum
Mill Finish
0.322
.220
4611
4611
1/2-13
Extended Tube Insert
6105-T5 Aluminum
Mill Finish
0.322
.220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表