您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9909.22.60 - Plug-in cover with diagonal support
AGRO
Flush-mounting installation
Powered by
CAD模型選擇
{agro_bim/unterputz/9909_22_60.prj},{NB=9909.22.60(2)},{CNSORDERNO=9909.22.60},{L=130},{B=130},{H=7.0},{CNSMASSEXACT=62.600},{BZ=Steckdeckel mit Zentrumsbefestigung, 130x130 mm, schwarz, RAL 9005},{F=RAL 9005},{CNSMAT=ASA Blend},{ES=Halogenfrei},{GP=850°C nach EN 60695-2-11},{I=UV beständig},{ENO=155 910 158},{IP=-},{OP=10},{CNSVOLUMEEXACT=0.710},{CNSEAN=7611614271897},{INFOLINK=HTML (Online)},{INFOTEXT=Steckdeckel mit Diagonalsteg Für UP-Abzweigdosen 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9908.01, 9908.01.21, 9908.21 Länge x Breite x Höhe: 130 x 130 x 7 mm Aus ASA Blend, halogenfrei, UV-beständig, nach EN 60670-1/60670-22/GDP 850°C, SEV geprüft Farbe: RAL 9005 Artikelnummer: 9909.22.60 / E-No.: 155 910 158},{LOD=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Art. No.
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
F
Color
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
ES
Properties
ⁿ/ₐ
GP
Glow wire test
ⁿ/ₐ
I
Info
ⁿ/ₐ
ENO
E-No.
ⁿ/ₐ
CNSMASSEXACT
Individual net weight
[g]
CNSVOLUMEEXACT
Volume
[l]
CNSEAN
EAN-Code
ⁿ/ₐ
INFOTEXT
Info text
ⁿ/ₐ
ETIM40
ⁿ/ₐ
9909.22.60
9909.22.60
Plug-in cover with centra...
130
130
7.0
RAL 9005
ASA Blend
non-halogen
850°C nach EN 60695-2-11
UV resistant
155 910 158
62.600
0.710
7611614271897
Screw-down cover with dia...
EC002656
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
9960.03 - Moisture-proof cover alu, neoprene seal
KAISER
21.02.2023
ABA System-Kolbenventil Sanha, ohne Entleerung, Rotguss - QUICKTURN System-...
ABA BEUL
14.06.2023
9299-77.03 - Quickbox® ECON Pro 3x1
AGRO
21.09.2023
9909.22.67 - Plug-in cover with diagonal support
AGRO
21.02.2023
9299-77.02 - Quickbox® ECON Pro 2x1
AGRO
21.09.2023
1281-00 - Installation housing, HaloX® 100
AGRO
19.10.2021
9926.90 - "Flush-mounted box Feller Home-Panel 7"""
AGRO
21.02.2023
9966.11 - System equipment carrier 160 - 240 mm
AGRO
19.10.2021
9299-77.06 - Quickbox ECON Pro® 3x2
AGRO
21.09.2023
9909.22.65 - Plug-in cover with diagonal support
AGRO
21.02.2023
9966.22 - System equipment carrier 240 - 310 mm
AGRO
19.10.2021
9299-77.04 - Quickbox® ECON Pro 2x2
AGRO
21.09.2023
9966.12 - System equipment carrier 240 - 310 mm
AGRO
19.10.2021
9299-77 - Quickbox® ECON Pro 1x1
AGRO
21.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表