您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ventaflex
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Ventaflex
Ventaflex Luftleitung Oval - Bogen 90° vertikal
Ventaflex
Standard
Powered by
CAD模型選擇
{ventaflex/standard/bogen_90_vertikal_asmtab.prj},{NB=948213004 Bogen 90 vertikal_820_1320(350)},{ARTNR=948213004},{BILD=bogen_90_vertikal_asmtab.png},{LODLEVEL=350},{BR=800},{IM=820/1320},{Z=500},{DI=820},{DA=880},{BI=1320},{BA=1380},{A=1207},{G=26.6},{OF=7.18},{QS=0.94},{SBS=GFK Lichtgrau (RAL 7035)},{INFOTEXT=Spezifikationstext},{PDFINFO=PDF Info},{PPATH=assemblies/bogen_90_vertikal_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikel-Nr.
ⁿ/ₐ
BR
Baureihe
ⁿ/ₐ
IM
Innenmaße
ⁿ/ₐ
Z
Zwischenstück
[mm]
DI
Innendurchmesser
[mm]
DA
Außendurchmesser
[mm]
BI
Breite (Innen)
[mm]
BA
Breite (Außen)
[mm]
A
Achsmaß
[mm]
G
Masse
[kg/Stck.]
OF
Oberfläche innen
[m^2]
QS
Querschnitt
[m^2]
SBS
Standardbeschichtung
ⁿ/ₐ
945203004 Bogen 90° verti...
945203004
500
520/770
250
520
580
770
830
1207
16.4
4.28
0.34
GFK Lichtgrau (RAL 7035)
945213004 Bogen 90° verti...
945213004
500
520/1020
500
520
580
1020
1080
1207
20.0
5.28
0.47
GFK Lichtgrau (RAL 7035)
945223004 Bogen 90° verti...
945223004
500
520/1270
750
520
580
1270
1330
1207
23.6
6.28
0.60
GFK Lichtgrau (RAL 7035)
945233004 Bogen 90° verti...
945233004
500
520/1520
1000
520
580
1520
1580
1207
27.0
7.28
0.73
GFK Lichtgrau (RAL 7035)
946503004 Bogen 90° verti...
946503004
630
650/900
250
650
710
900
960
1207
19.4
5.10
0.49
GFK Lichtgrau (RAL 7035)
946513004 Bogen 90° verti...
946513004
630
650/1150
500
650
710
1150
1210
1207
22.8
6.10
0.66
GFK Lichtgrau (RAL 7035)
946523004 Bogen 90° verti...
946523004
630
650/1400
750
650
710
1400
1460
1207
26.4
7.10
0.82
GFK Lichtgrau (RAL 7035)
946533004 Bogen 90° verti...
946533004
630
650/1650
1000
650
710
1650
1710
1207
30.0
8.10
0.98
GFK Lichtgrau (RAL 7035)
947303004 Bogen 90° verti...
947303004
710
730/980
250
730
790
980
1040
1207
21.2
5.60
0.60
GFK Lichtgrau (RAL 7035)
947313004 Bogen 90° verti...
947313004
710
730/1230
500
730
790
1230
1290
1207
24.6
6.60
0.78
GFK Lichtgrau (RAL 7035)
947323004 Bogen 90° verti...
947323004
710
730/1480
750
730
790
1480
1540
1207
28.2
7.60
0.97
GFK Lichtgrau (RAL 7035)
947333004 Bogen 90° verti...
947333004
710
730/1730
1000
730
790
1730
1790
1207
31.8
8.60
1.15
GFK Lichtgrau (RAL 7035)
948203004 Bogen 90° verti...
948203004
800
820/1070
250
820
880
1070
1130
1207
23.2
6.18
0.73
GFK Lichtgrau (RAL 7035)
948213004 Bogen 90° verti...
948213004
800
820/1320
500
820
880
1320
1380
1207
26.6
7.18
0.94
GFK Lichtgrau (RAL 7035)
948223004 Bogen 90° verti...
948223004
800
820/1570
750
820
880
1570
1630
1207
30.2
8.16
1.14
GFK Lichtgrau (RAL 7035)
948233004 Bogen 90° verti...
948233004
800
820/1820
1000
820
880
1820
1880
1207
33.8
9.18
1.35
GFK Lichtgrau (RAL 7035)
949203004 Bogen 90° verti...
949203004
900
920/1170
250
920
980
1170
1230
1207
25.4
6.80
0.89
GFK Lichtgrau (RAL 7035)
949213004 Bogen 90° verti...
949213004
900
920/1420
500
920
980
1420
1480
1207
28.8
7.80
1.12
GFK Lichtgrau (RAL 7035)
949223004 Bogen 90° verti...
949223004
900
920/1670
750
920
980
1670
1730
1207
32.4
8.80
1.35
GFK Lichtgrau (RAL 7035)
949233004 Bogen 90° verti...
949233004
900
920/1920
1000
920
980
1920
1980
1811
54.0
14.70
1.58
GFK Lichtgrau (RAL 7035)
941063004 Bogen 90° verti...
941063004
1000
1090/1340
250
1090
1150
1340
1400
1207
29.4
7.86
1.20
GFK Lichtgrau (RAL 7035)
941073004 Bogen 90° verti...
941073004
1000
1090/1590
500
1090
1150
1590
1650
1207
32.8
8.86
1.48
GFK Lichtgrau (RAL 7035)
941083004 Bogen 90° verti...
941083004
1000
1090/1840
750
1090
1150
1840
1900
1811
54.6
14.79
1.75
GFK Lichtgrau (RAL 7035)
941093004 Bogen 90° verti...
941093004
1000
1090/2090
1000
1090
1150
2090
2150
1811
60.0
16.29
2.02
GFK Lichtgrau (RAL 7035)
941253004 Bogen 90° verti...
941253004
1250
1270/1520
250
1270
1330
1520
1580
1207
33.2
9.00
1.58
GFK Lichtgrau (RAL 7035)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ventaflex air duct oval - curve 45° horizontal
Ventaflex
08.03.2024
Ventaflex air duct oval - curve 90° horizontal
Ventaflex
08.03.2024
Ventaflex air duct oval - curve 45° vertical
Ventaflex
08.03.2024
Ventaflex Luftleitung Oval Rohr - air duct oval
Ventaflex
08.03.2024
Ventaflex air duct - Rundrohr
Ventaflex
08.03.2024
Ventaflex supplies - oval-clamp
Ventaflex
08.03.2024
Ventaflex air duct - curve 90°
Ventaflex
08.03.2024
Ventaflex air duct - curve 45°
Ventaflex
08.03.2024
HOTD - Duct Hoses Items - Hoses - Heat Resistance
Misumi
14.06.2021
UAO - KWL - Reduzierung, asymmetrisch,oval-oval UAO KWL
MuA
14.02.2023
Ventaflex air duct oval - T-piece 90° vertical
Ventaflex
08.03.2024
Ventaflex air duct oval - T-piece 90° horizontal
Ventaflex
08.03.2024
Ventaflex air duct - T-piece 90°
Ventaflex
08.03.2024
HOTDH, HOTDK, HOTDL - Aluminum/Heat Resisting Duct Hose
Misumi
20.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表