8WH20000AM00 - Feed-through terminal block
Siemens Industry
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD模型選擇
{siemens_industry/27/14/11/20/8wh20000am00.prj},{NB=8WH20000AM00},{MANUID=8WH20000AM00},{AAB787=35},{BAC676=35},{BAC677=35},{AAB500=125},{AAP530=1},{AAS574=125},{BAH005=1000},{AAC821=-105},{AAB937=2.500},{AAC820=-60},{AAP403=2},{BAC739=2.500},{BAC740=2.500},{AAO663=4001869346908},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369010},{PREVIEW=../../../_pool_/e5/2e/product_picture_jpg_P_I201_XX_05120J.png},{DESCSHORT=Through-type terminals with spring-loaded connection, cross-section: 2.5-35 mm2, width: 16 mm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC676
Max. line cross section, flexible
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAD123
Levels internally bridged
ⁿ/ₐ
BAD774
Closing plate required
ⁿ/ₐ
BAD124
Explosion tested design (EEx e)
ⁿ/ₐ
AAB500
Rated current In
[A]
AAP530
Number of levels
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
BAH005
Rated voltage
[V]
AAC821
Max. operating temperature
[°C]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAC820
Min. operating temperature
[°C]
AAP403
Number of contact points per level
ⁿ/ₐ
BAC739
Min. line cross section, flexible
[mm^2]
BAC740
Min. line cross section, rigid
[mm^2]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
8WH20000AM00
Through-type terminals wi...
Terminal, spring-loaded t...
662643168860
8WH2000-0AM00
8WH20000AM00
Siemens AG
F-T TE 35 MM2, GRAY
35
35
35
No
No
Yes
125
1
125
1000
-105
2.500
-60
2
2.500
2.500
SENTRON
SENTRON
Terminal, spring-loaded t...
4001869346908
1
1
10
10
85369010
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8WH20000AH00 - Feed-through terminal block
Siemens Industry
19.09.2023
3061208 - ST 2,5-QUATTRO/4P-F
PHOENIX CONTACT
07.12.2023
8WH20000CH07 - Ground terminal block
Siemens Industry
19.09.2023
8WH10000AJ00 - Feed-through terminal block
Siemens Industry
19.09.2023
8WH20030CH07 - Ground terminal block
Siemens Industry
19.09.2023
8WH20000AH01 - Feed-through terminal block
Siemens Industry
19.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表