您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
8GD
NIDEC COMPONENTS
Fujisoku Products
Toggle Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/toggle_switches/8gd_series_asmtab.prj},{NB=8GD1014-Z},{CNSORDERNO1=8GD1014-Z},{SF=ON-ON},{NOP=1},{RV=AC 125V 6A Max. / AC 250V 3A Max. / DC30V 4A Max.},{TS=Right angle},{WP=Whole washing},{CS= },{VER1=3},{PPATH=assemblies/8gd_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of Poles
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
TS
Terminal Style
ⁿ/ₐ
WP
Water Proof
ⁿ/ₐ
8GD1012-Z
8GD1012-Z
ON-ON
1
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8GD1022-Z
8GD1022-Z
ON-OFF-ON
1
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8GD2012-Z
8GD2012-Z
ON-ON
2
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8GD1014-Z
8GD1014-Z
ON-ON
1
AC 125V 6A Max. / AC 250V...
Right angle
Whole washing
8GD1024-Z
8GD1024-Z
ON-OFF-ON
1
AC 125V 6A Max. / AC 250V...
Right angle
Whole washing
8GD2014-Z
8GD2014-Z
ON-ON
2
AC 125V 6A Max. / AC 250V...
Right angle
Whole washing
8GD1016-Z
8GD1016-Z
ON-ON
1
AC 125V 6A Max. / AC 250V...
Vertical mounting
Whole washing
8GD1026-Z
8GD1026-Z
ON-OFF-ON
1
AC 125V 6A Max. / AC 250V...
Vertical mounting
Whole washing
8GD2016-Z
8GD2016-Z
ON-ON
2
AC 125V 6A Max. / AC 250V...
Vertical mounting
Whole washing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表