目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
8G
NIDEC COMPONENTS
Fujisoku Products
Toggle Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/toggle_switches/8g_series_asmtab.prj},{NB=8G1064C-Z},{CNSORDERNO1=8G1064C-Z},{SF=ON-(ON)},{NOP=1},{RV=DC 20V 25mA Max.},{TS=Right angle},{WP=Whole washing},{CS=Gold plated},{VER1=3},{PPATH=assemblies/8g_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of Poles
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
TS
Terminal Style
ⁿ/ₐ
WP
Water Proof
ⁿ/ₐ
CS
Contact Specs
ⁿ/ₐ
8G1012-Z
8G1012-Z
ON-ON
1
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8G1012C-Z
8G1012C-Z
ON-ON
1
DC 20V 25mA Max.
PCB
Whole washing
Gold plated
8G1022-Z
8G1022-Z
ON-OFF-ON
1
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8G1022C-Z
8G1022C-Z
ON-OFF-ON
1
DC 20V 25mA Max.
PCB
Whole washing
Gold plated
8G1042-Z
8G1042-Z
(ON)-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8G1042C-Z
8G1042C-Z
(ON)-OFF-(ON)
1
DC 20V 25mA Max.
PCB
Whole washing
Gold plated
8G1052-Z
8G1052-Z
ON-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8G1052C-Z
8G1052C-Z
ON-OFF-(ON)
1
DC 20V 25mA Max.
PCB
Whole washing
Gold plated
8G1062-Z
8G1062-Z
ON-(ON)
1
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8G1062C-Z
8G1062C-Z
ON-(ON)
1
DC 20V 25mA Max.
PCB
Whole washing
Gold plated
8G2012-Z
8G2012-Z
ON-ON
2
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8G2012C-Z
8G2012C-Z
ON-ON
2
DC 20V 25mA Max.
PCB
Whole washing
Gold plated
8G2022-Z
8G2022-Z
ON-OFF-ON
2
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8G2022C-Z
8G2022C-Z
ON-OFF-ON
2
DC 20V 25mA Max.
PCB
Whole washing
Gold plated
8G2042-Z
8G2042-Z
(ON)-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8G2042C-Z
8G2042C-Z
(ON)-OFF-(ON)
2
DC 20V 25mA Max.
PCB
Whole washing
Gold plated
8G2052-Z
8G2052-Z
ON-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8G2052C-Z
8G2052C-Z
ON-OFF-(ON)
2
DC 20V 25mA Max.
PCB
Whole washing
Gold plated
8G2062-Z
8G2062-Z
ON-(ON)
2
AC 125V 6A Max. / AC 250V...
PCB
Whole washing
8G2062C-Z
8G2062C-Z
ON-(ON)
2
DC 20V 25mA Max.
PCB
Whole washing
Gold plated
8G1014-Z
8G1014-Z
ON-ON
1
AC 125V 6A Max. / AC 250V...
Right angle
Whole washing
8G1014C-Z
8G1014C-Z
ON-ON
1
DC 20V 25mA Max.
Right angle
Whole washing
Gold plated
8G1024-Z
8G1024-Z
ON-OFF-ON
1
AC 125V 6A Max. / AC 250V...
Right angle
Whole washing
8G1024C-Z
8G1024C-Z
ON-OFF-ON
1
DC 20V 25mA Max.
Right angle
Whole washing
Gold plated
8G1044-Z
8G1044-Z
(ON)-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
Right angle
Whole washing
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表