您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
87898
Molex
PCB Headers
2.54mm
C-Grid, SL
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/c_grid_sl/87898.prj},{NB=878980626},{SHA256=8FHE7DN2TCirqSYdoSRYP0s9i3B4ur6eu1qtAnorj9E=},{INAME=06885__878980626},{PN=878980626},{DESC=C-Grid / SL Header, Surface Mount, Breakaway, Vertical, 6 Circuits, Tin (Sn) Overall Plating, Tube Packaging, without Cap, Lead-Free},{CIRCUITS=6},{CURRENT=3.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
878980305
878980305
C-Grid / SL Header, Surfa...
3
3.0
Gold
1
Vertical
Surface Mount
878980306
878980306
C-Grid / SL Header, Surfa...
3
3.0
Tin
1
Vertical
Surface Mount
878980314
878980314
C-Grid / SL Header, Surfa...
3
3.0
Gold
1
Vertical
Surface Mount
878980364
878980364
C-Grid / SL Header, Surfa...
3
3.0
Gold
1
Vertical
Surface Mount
878980366
878980366
C-Grid / SL Header, Surfa...
3
3.0
Tin
1
Vertical
Surface Mount
878980424
878980424
C-Grid / SL Header, Surfa...
4
3.0
Gold
1
Vertical
Surface Mount
878980425
878980425
C-Grid / SL Header, Surfa...
4
3.0
Gold
1
Vertical
Surface Mount
878980426
878980426
C-Grid / SL Header, Surfa...
4
3.0
Tin
1
Vertical
Surface Mount
878980455
878980455
C-Grid / SL Header, Surfa...
4
3.0
Gold
1
Vertical
Surface Mount
878980456
878980456
C-Grid / SL Header, Surfa...
4
3.0
Tin
1
Vertical
Surface Mount
878980466
878980466
C-Grid / SL Header, Surfa...
4
3.0
Tin
1
Vertical
Surface Mount
878980467
878980467
C-Grid / SL Header, Surfa...
4
3.0
Tin
1
Vertical
Surface Mount
878980524
878980524
C-Grid / SL Header, Surfa...
5
3.0
Gold
1
Vertical
Surface Mount
878980526
878980526
C-Grid / SL Header, Surfa...
5
3.0
Tin
1
Vertical
Surface Mount
878980554
878980554
C-Grid / SL Header, Surfa...
5
3.0
Gold
1
Vertical
Surface Mount
878980556
878980556
C-Grid / SL Header, Surfa...
5
3.0
Tin
1
Vertical
Surface Mount
878980568
878980568
C-Grid / SL Header, Surfa...
5
3.0
Tin
1
Vertical
Surface Mount
878980624
878980624
C-Grid / SL Header, Surfa...
6
3.0
Gold
1
Vertical
Surface Mount
878980626
878980626
C-Grid / SL Header, Surfa...
6
3.0
Tin
1
Vertical
Surface Mount
878980654
878980654
C-Grid / SL Header, Surfa...
6
3.0
Gold
1
Vertical
Surface Mount
878980666
878980666
C-Grid / SL Header, Surfa...
6
3.0
Tin
1
Vertical
Surface Mount
878980726
878980726
C-Grid / SL Header, Surfa...
7
3.0
Tin
1
Vertical
Surface Mount
878980765
878980765
C-Grid / SL Header, Surfa...
7
3.0
Gold
1
Vertical
Surface Mount
878980824
878980824
C-Grid / SL Header, Surfa...
8
3.0
Gold
1
Vertical
Surface Mount
878980826
878980826
C-Grid / SL Header, Surfa...
8
3.0
Tin
1
Vertical
Surface Mount
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表