您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
87834
Molex
PCB Headers
2.54mm
C-Grid
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/c_grid/87834.prj},{NB=878342411},{SHA256=7iAoH7gck855G8ltylL6DuUuqrG7DUbyk3xyMpYOcDA=},{INAME=06819__878342411},{PN=878342411},{DESC=2.54mm Pitch C-Grid Header, Dual Row, Low Profile, Vertical, Shrouded, Lead-Free, 24 Circuits, Gold (Au) Flash, Beige, PCB Locators, without End Window},{CIRCUITS=24},{CURRENT=2.5},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
878340411
878340411
2.54mm Pitch C-Grid Heade...
4
2.5
Gold
2
Vertical
Through Hole
878340419
878340419
2.54mm Pitch C-Grid Heade...
4
2.5
Gold
2
Vertical
Through Hole
878340611
878340611
2.54mm Pitch C-Grid Heade...
6
2.5
Gold
2
Vertical
Through Hole
878340619
878340619
2.54mm Pitch C-Grid Heade...
6
2.5
Gold
2
Vertical
Through Hole
878340811
878340811
2.54mm Pitch C-Grid Heade...
8
2.5
Gold
2
Vertical
Through Hole
878340819
878340819
2.54mm Pitch C-Grid Heade...
8
2.5
Gold
2
Vertical
Through Hole
878340841
878340841
2.54mm Pitch C-Grid Heade...
8
2.5
Gold
2
Vertical
Through Hole
878341011
878341011
2.54mm Pitch C-Grid Heade...
10
2.5
Gold
2
Vertical
Through Hole
878341019
878341019
2.54mm Pitch C-Grid Heade...
10
2.5
Gold
2
Vertical
Through Hole
878341041
878341041
2.54mm Pitch C-Grid Heade...
10
2.5
Gold
2
Vertical
Through Hole
878341211
878341211
2.54mm Pitch C-Grid Heade...
12
2.5
Gold
2
Vertical
Through Hole
878341219
878341219
2.54mm Pitch C-Grid Heade...
12
2.5
Gold
2
Vertical
Through Hole
878341241
878341241
2.54mm Pitch C-Grid Heade...
12
2.5
Gold
2
Vertical
Through Hole
878341411
878341411
2.54mm Pitch C-Grid Heade...
14
2.5
Gold
2
Vertical
Through Hole
878341419
878341419
2.54mm Pitch C-Grid Heade...
14
2.5
Gold
2
Vertical
Through Hole
878341441
878341441
2.54mm Pitch C-Grid Heade...
14
2.5
Gold
2
Vertical
Through Hole
878341611
878341611
2.54mm Pitch C-Grid Heade...
16
2.5
Gold
2
Vertical
Through Hole
878341619
878341619
2.54mm Pitch C-Grid Heade...
16
2.5
Gold
2
Vertical
Through Hole
878341641
878341641
2.54mm Pitch C-Grid Heade...
16
2.5
Gold
2
Vertical
Through Hole
878341811
878341811
2.54mm Pitch C-Grid Heade...
18
2.5
Gold
2
Vertical
Through Hole
878342011
878342011
2.54mm Pitch C-Grid Heade...
20
2.5
Gold
2
Vertical
Through Hole
878342019
878342019
2.54mm Pitch C-Grid Heade...
20
2.5
Gold
2
Vertical
Through Hole
878342041
878342041
2.54mm Pitch C-Grid Heade...
20
2.5
Gold
2
Vertical
Through Hole
878342411
878342411
2.54mm Pitch C-Grid Heade...
24
2.5
Gold
2
Vertical
Through Hole
878342419
878342419
2.54mm Pitch C-Grid Heade...
24
2.5
Gold
2
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表