目錄: Caster Concepts
Created: 09.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
87 Series Casters - Extra Heavy Duty Casters
Caster Concepts
Casters
Extra Heavy Duty Casters
Powered by
CAD模型選擇
{casterconcepts/casters/extra_heavy_duty/87_asmtab.prj},{NB=87-5002502-61-13067.54.568.5},{SERIES=87},{CT=1},{WD=5},{WD0=6},{WW=2.5},{WT=61},{SLS=},{SL=3},{SLO=},{NY=},{SLOP=0},{WB=},{TG=},{XTPS=6.00},{YTPS=7.50},{XBHS=4.500},{YBHS=6.000},{OH=8.50000000},{NOTE=Rigid Info},{TL=4.000},{LEGT=0.500},{PT=0.500},{D1=4.602},{D2=4.331},{D3=3.750},{D4=2.362},{D5=1.000},{D6=1.938},{H1=4.000},{H2=0.313},{H3=0.527},{H4=1.448},{H5=0.859},{W=1.500},{W1=0.625},{X=6.000},{PPATH=87_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Reference Number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
BRNG
Bearing
ⁿ/ₐ
87-5002502-61-1367.54.568...
87-5002502-61-1367.54.568...
87
Ball Bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表