您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
800 UNC - ROTATING EYEBOLT WITH RING
CARCANO
EYEBOLTS
800 UNC
Powered by
CAD模型選擇
{carcano/golfari/800_unc/800_unc_asmtab.prj},{NB=C800050UNC11445(0)},{CODE=C800050UNC11445},{SIZE=1 1/4” - 7x45},{ROT=0},{INFO=Catalogue},{WLL=5.3},{A=45},{B=22},{C=65},{E=80},{H=165},{SW=65},{D1=75},{WEIGHT=2.23},{PPATH=800_unc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
WLL
W.L.L.
[t]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
H
[mm]
SW
[mm]
D1
[mm]
WEIGHT
Weight
[kg]
C800003UNC51616
C800003UNC51616
5/16” - 18x16
0.3
30
13
46
50
105
30
38
0.48
C800003UNC3818
C800003UNC3818
3/8” - 16x18
0.3
30
13
46
50
105
30
38
0.48
C800005UNC1225
C800005UNC1225
1/2” - 13x25
0.5
30
13
46
50
105
30
38
0.50
C800010UNC5830
C800010UNC5830
5/8” - 11x30
1.12
30
13
46
50
105
30
38
0.53
C800020UNC3430
C800020UNC3430
3/4” - 10x30
2
34
16
57
61
131
40
50
1.05
C800030UNC130
C800030UNC130
1” - 8x30
3.15
40
18
70
68
153
48
58
1.63
C800050UNC11445
C800050UNC11445
1 1/4” - 7x45
5.3
45
22
65
80
165
65
75
2.23
C800080UNC11254
C800080UNC11254
1 1/2” - 6x54
8
50
23
95
95
205
75
85
5.30
C800100UNC13463
C800100UNC13463
1 3/4” - 5x63
10
50
23
95
95
205
75
85
10.00
C80015UNC260
C80015UNC260
2” - 4,5x60
15
70
32
120
130
280
95
120
10.00
C80015UNC21478
C80015UNC21478
2 1/4” - 4,5x78
15
70
32
120
130
280
95
120
10.00
C80015UNC21296
C80015UNC21296
2 1/2” - 4x96
15
70
32
120
130
280
95
120
10.00
C80016UNC234104
C80016UNC234104
2 3/4” - 4x104
16
70
32
120
130
280
95
120
10.00
C80025UNC3108
C80025UNC3108
3” - 4x108
25
90
45
130
165
338
140
170
29.00
C80035UNC3121353
C80035UNC3121353
1/2” - 4x135
35
90
45
130
165
338
140
170
29.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
800 - ROTATING EYEBOLT WITH RING
CARCANO
27.05.2022
800X - ROTATING EYEBOLT WITH RING
CARCANO
27.05.2022
C800 - Rotating eyebolt with ring
RCM
27.11.2019
01000313000 - Eyebolt
SToxxparts
31.05.2022
07710 - Ring bolts swivel and 360° rotatable, grade 8
norelem
30.04.2024
Modèle 18-117 - Anneau de levage articulé avec embase à roulement à billes,...
EMILE MAURIN - Eléments Standard Mécaniques
19.10.2021
B0516 - Ring bolts swivel and 360° rotatable, grade 8
Blohm
08.05.2024
Modèle 18-11 - Anneau de levage articulé avec embase à roulement à billes, ...
EMILE MAURIN - Eléments Standard Mécaniques
05.07.2021
806X - ROTATING EYEBOLT WITH CLAMP
CARCANO
27.05.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
VLBG - Load ring
RUD
29.02.2024
07798 - Round slings
norelem
30.04.2024
CLX - CONNECTING LINK
CARCANO
10.02.2022
TH59R - Lifting points, threaded
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表