您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
80 - Swivel Seals
Hallite
Swivel Seals
80
Metric
Powered by
CAD模型選擇
{hallite/swiwel_seals/80/mm/80m.prj},{NB=HALLITE 4563100},{CNSORDERNO=4563100},{DD1=90},{D1=100.0},{L1=5},{SL=5},{CNSMAT=Polyurethane – NBR},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
D1
Bore Diameter ØD1
[mm]
L1
Length L1
[mm]
SL
Groove Section SL
[mm]
CNSMAT
Material
ⁿ/ₐ
HALLITE 4563000
4563000
80
90.0
5
5
Polyurethane – NBR
HALLITE 4563006
4563006
80
90.0
5
0
Hallite 361 – NBR
HALLITE 4563100
4563100
90
100.0
5
5
Polyurethane – NBR
HALLITE 4563106
4563106
90
100.0
5
5
Hallite 361 – NBR
HALLITE 4563200
4563200
100
110.0
5
5
Polyurethane – NBR
HALLITE 4578800
4578800
125
135.4
5
0
Polyurethane – NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
607 - Pneumatic Seals
Hallite
02.06.2023
416 - Rod Buffer Seals
Hallite
02.06.2023
310 - Swivel Seals
Hallite
02.06.2023
601
Hallite
05.03.2024
Piston seal Type APDS - Piston seal Type APDS from Polyurethan
Trelleborg
21.07.2023
800 - Swivel Seals
Hallite
02.06.2023
831 - Wipers
Hallite
05.03.2024
PCA - PTFE Profiles
Hallite
02.06.2023
617
Hallite
05.03.2024
661 - Pneumatic Seals
Hallite
02.06.2023
335 - Wipers
Hallite
05.03.2024
KNA44 - Piston seal
Dichtomatik - Freudenberg Sealing Technologies
04.04.2023
155 - Additional Products
Hallite
05.03.2024
SSR - PTFE Profiles
Hallite
02.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表