目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
7616 - Micro Dosing Unit
Buerkert
Microfluidic Valves and Pumps
Membrane / Micro-dosing Pumps
Powered by
CAD模型選擇
{buerkert/mikroventileundpumpen/membran-undmikrodosierpumpen/7616.prj},{NB=7616 Micro Dosiereinheit 162183},{BUNR=162183},{BEZ=12V, OEM-Ausführung, Rechteckstecker},{OEM=1.000},{AD=-},{CNSMASSEXACT=0.098}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
7615 - Micro Dosing Unit for precise dosing in microlitre-range
Buerkert
08.12.2023
1
2
3
4
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
OEM
OEM-version?
ⁿ/ₐ
AD
number of dosing units
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
7616-162274-Micro Dosing ...
162274
24V, OEM-Version, rectang...
1.000
-
0.100
7616-162183-Micro Dosing ...
162183
12V, OEM-Version, rectang...
1.000
-
0.098
7616-165948-Micro Dosing ...
165948
Dispensing system with 1 ...
0.000
1
1.279
7616-165949-Micro Dosing ...
165949
Dispensing system with 2 ...
0.000
2
1.452
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表