75586
Molex
I/O Connectors
Receptacle
Mini Multi-Lane, PCI Express, iPass
Powered by
CAD模型選擇
{molex/i_o_connectors/receptacle/mini_multi_lane_pci_express_ipass/75586.prj},{NB=755860011},{SHA256=RLxpZI1L5yalZSwnBX1uEPuJmv9XAhMFSNVdpnWTCpw=},{INAME=00013__755860011},{PN=755860011},{DESC=0.80mm Pitch, iPass I/O Surface Mount Receptacle, Right-Angle, External Application, 38 Circuit, 0.76µm Gold (Au), Supports QSFP14 / FDR},{CIRCUITS=38},{CURRENT=0.5},{ORIENTATION=Right Angle},{TI=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
TI
Termination Interface - Style
ⁿ/ₐ
755860002
755860002
0.80mm Pitch, iPass I/O S...
68
0.5
Right Angle
Surface Mount
755860003
755860003
0.80mm Pitch, iPass I/O S...
36
0.5
Right Angle
Surface Mount
755860004
755860004
0.80mm Pitch, iPass I/O S...
26
0.5
Right Angle
Surface Mount
755860007
755860007
0.80mm Pitch, iPass I/O S...
68
0.5
Right Angle
Surface Mount
755860008
755860008
0.80mm Pitch, iPass I/O S...
36
0.5
Right Angle
Surface Mount
755860010
755860010
0.80mm Pitch, iPass I/O S...
38
0.5
Right Angle
Surface Mount
755860011
755860011
0.80mm Pitch, iPass I/O S...
38
0.5
Right Angle
Surface Mount
755860101
755860101
0.80mm Pitch, iPass I/O S...
26
0.5
Right Angle
Surface Mount
755860102
755860102
0.80mm Pitch, iPass I/O S...
26
0.5
Right Angle
Surface Mount
755860103
755860103
0.80mm Pitch, iPass I/O S...
38
0.5
Right Angle
Surface Mount
755860104
755860104
0.80mm Pitch, iPass I/O S...
38
0.5
Right Angle
Surface Mount
755860105
755860105
0.80mm Pitch, iPass I/O S...
68
0.5
Right Angle
Surface Mount
755860106
755860106
0.80mm Pitch, iPass I/O S...
68
0.5
Right Angle
Surface Mount
755860001
755860001
0.80mm Pitch, iPass I/O S...
50
0.5
Right Angle
Surface Mount
755860006
755860006
0.80mm Pitch, iPass I/O S...
50
0.5
Right Angle
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
105017
Molex
06.05.2022
76044
Molex
06.05.2022
CSCC215 - Series
Greenconn
07.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表