您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
70545
Molex
PCB Headers
2.54mm
SL
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/sl/70545.prj},{NB=705450047},{SHA256=s1bUo1R42Q7Mp/Ql5AUsQ6JdZ0l+RGOWJpaureZQz2E=},{INAME=05113__705450047},{PN=705450047},{DESC=2.54mm Pitch SL Header, Single Row 3.05mm Pocket Vertical, Shrouded, with Press-fit Plastic Peg, 13 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating},{CIRCUITS=13},{CURRENT=3.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
705450001
705450001
2.54mm Pitch SL Header, S...
2
3.0
Tin
1
Vertical
Through Hole
705450002
705450002
2.54mm Pitch SL Header, S...
3
3.0
Tin
1
Vertical
Through Hole
705450003
705450003
2.54mm Pitch SL Header, S...
4
3.0
Tin
1
Vertical
Through Hole
705450004
705450004
2.54mm Pitch SL Header, S...
5
3.0
Tin
1
Vertical
Through Hole
705450005
705450005
2.54mm Pitch SL Header, S...
6
3.0
Tin
1
Vertical
Through Hole
705450006
705450006
2.54mm Pitch SL Header, S...
7
3.0
Tin
1
Vertical
Through Hole
705450007
705450007
2.54mm Pitch SL Header, S...
8
3.0
Tin
1
Vertical
Through Hole
705450008
705450008
2.54mm Pitch SL Header, S...
9
3.0
Tin
1
Vertical
Through Hole
705450009
705450009
2.54mm Pitch SL Header, S...
10
3.0
Tin
1
Vertical
Through Hole
705450010
705450010
2.54mm Pitch SL Header, S...
11
3.0
Tin
1
Vertical
Through Hole
705450011
705450011
2.54mm Pitch SL Header, S...
12
3.0
Tin
1
Vertical
Through Hole
705450012
705450012
2.54mm Pitch SL Header, S...
13
3.0
Tin
1
Vertical
Through Hole
705450013
705450013
2.54mm Pitch SL Header, S...
14
3.0
Tin
1
Vertical
Through Hole
705450014
705450014
2.54mm Pitch SL Header, S...
15
3.0
Tin
1
Vertical
Through Hole
705450015
705450015
2.54mm Pitch SL Header, S...
16
3.0
Tin
1
Vertical
Through Hole
705450016
705450016
2.54mm Pitch SL Header, S...
17
3.0
Tin
1
Vertical
Through Hole
705450017
705450017
2.54mm Pitch SL Header, S...
18
3.0
Tin
1
Vertical
Through Hole
705450018
705450018
2.54mm Pitch SL Header, S...
19
3.0
Tin
1
Vertical
Through Hole
705450019
705450019
2.54mm Pitch SL Header, S...
20
3.0
Tin
1
Vertical
Through Hole
705450020
705450020
2.54mm Pitch SL Header, S...
21
3.0
Tin
1
Vertical
Through Hole
705450021
705450021
2.54mm Pitch SL Header, S...
22
3.0
Tin
1
Vertical
Through Hole
705450022
705450022
2.54mm Pitch SL Header, S...
23
3.0
Tin
1
Vertical
Through Hole
705450023
705450023
2.54mm Pitch SL Header, S...
24
3.0
Tin
1
Vertical
Through Hole
705450024
705450024
2.54mm Pitch SL Header, S...
25
3.0
Tin
1
Vertical
Through Hole
705450036
705450036
2.54mm Pitch SL Header, S...
2
3.0
Gold
1
Vertical
Through Hole
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表