Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
69QRD - Lifting loop plus
PHILIPP
Transport Anchor Systems
Threaded Transport Anchor System
Lifting loop plus
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/threaded_transport_anchor_system/lifting_loop_plus/lifting_loop_plus.prj},{NB=69QRD20},{CNSORDERNO=69QRD20},{RD=20},{AZ=20},{QZ=10.0},{H=215},{E=28},{D=30},{S=10},{CNSMASSEXACT=0.312}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
RD
Type
ⁿ/ₐ
AZ
Axial tension perm. FZ
[kN]
QZ
Lateral tension perm. FQ
[kN]
H
Height
[mm]
E
Thread length
[mm]
D
Diameter
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[kg]
69QRD12
69QRD12
12
5
2.5
155
18
21
6
0.072
69QRD16
69QRD16
16
12
6.0
165
27
24
8
0.156
69QRD20
69QRD20
20
20
10.0
215
28
30
10
0.312
69QRD24
69QRD24
24
25
12.5
255
40
34
12
0.552
69QRD30
69QRD30
30
40
20.0
300
43
43
16
1.056
69QRD36
69QRD36
36
63
31.5
360
51
46
18
1.740
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表