目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6901051 - Accessories, Adapter Hollow Shaft/Solid Shaft, For Angle Sensors RI-QR14
Turck
Sensors
accessories
Powered by
CAD模型選擇
{turck/sensors/accessories/6901051.prj},{NB=6901051},{PREVIEW=../../../_pool_/64/39/6901051.png},{MASSZEICHNUNG=../../../_pool_/64/39/6901051.png},{BMENB=6901051},{DESCSHORT=Accessories, Adapter Hollow Shaft/Solid Shaft, For Angle Sensors RI-QR14},{DESCLONG=Accessories, Adapter Hollow Shaft/Solid Shaft, For Angle Sensors RI-QR14, Adapter pin for solid shaft, Ø 6mm},{EAN=4047101248500},{MANUNAME=Turck},{MANUTYPEDESC=HSA-M6-QR14},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6901051},{DEEPLINK_DEU=https://www.turck.de/de/product/6901051}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6901051
6901051
Accessories, Adapter Holl...
Accessories, Adapter Holl...
4047101248500
Turck
HSA-M6-QR14
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表