您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
6373
Molex
PCB Headers
2.54mm
KK 254
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/kk_254/6373.prj},{NB=22232031},{SHA256=JQS9wwe3MkZ++TkD2RwEuVTAwkysQjFj+dI95pLCo9g=},{INAME=01038__022232031},{PN=22232031},{DESC=KK 254 Solid Header, Vertical, with Friction Lock, 3 Circuits, Tin (Sn) Plating},{CIRCUITS=3},{CURRENT=4.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
22112022
22112022
KK 254 Solid Header, Vert...
2
4.0
Gold
1
Vertical
Through Hole
22112032
22112032
KK 254 Solid Header, Vert...
3
4.0
Gold
1
Vertical
Through Hole
22112042
22112042
KK 254 Solid Header, Vert...
4
4.0
Gold
1
Vertical
Through Hole
22112052
22112052
KK 254 Solid Header, Vert...
5
4.0
Gold
1
Vertical
Through Hole
22112062
22112062
KK 254 Solid Header, Vert...
6
4.0
Gold
1
Vertical
Through Hole
22112072
22112072
KK 254 Solid Header, Vert...
7
4.0
Gold
1
Vertical
Through Hole
22112082
22112082
KK 254 Solid Header, Vert...
8
4.0
Gold
1
Vertical
Through Hole
22112092
22112092
KK 254 Solid Header, Vert...
9
4.0
Gold
1
Vertical
Through Hole
22112102
22112102
KK 254 Solid Header, Vert...
10
4.0
Gold
1
Vertical
Through Hole
22112112
22112112
KK 254 Solid Header, Vert...
11
4.0
Gold
1
Vertical
Through Hole
22112122
22112122
KK 254 Solid Header, Vert...
12
4.0
Gold
1
Vertical
Through Hole
22112132
22112132
KK 254 Solid Header, Vert...
13
4.0
Gold
1
Vertical
Through Hole
22112142
22112142
KK 254 Solid Header, Vert...
14
4.0
Gold
1
Vertical
Through Hole
22112152
22112152
KK 254 Solid Header, Vert...
15
4.0
Gold
1
Vertical
Through Hole
22112162
22112162
KK 254 Solid Header, Vert...
16
4.0
Gold
1
Vertical
Through Hole
22112172
22112172
KK 254 Solid Header, Vert...
17
4.0
Gold
1
Vertical
Through Hole
22112182
22112182
KK 254 Solid Header, Vert...
18
4.0
Gold
1
Vertical
Through Hole
22112192
22112192
KK 254 Solid Header, Vert...
19
4.0
Gold
1
Vertical
Through Hole
22112202
22112202
KK 254 Solid Header, Vert...
20
4.0
Gold
1
Vertical
Through Hole
22112212
22112212
KK 254 Solid Header, Vert...
21
4.0
Gold
1
Vertical
Through Hole
22112222
22112222
KK 254 Solid Header, Vert...
22
4.0
Gold
1
Vertical
Through Hole
22112232
22112232
KK 254 Solid Header, Vert...
23
4.0
Gold
1
Vertical
Through Hole
22112242
22112242
KK 254 Solid Header, Vert...
24
4.0
Gold
1
Vertical
Through Hole
22232021
22232021
KK 254 Solid Header, Vert...
2
4.0
Tin
1
Vertical
Through Hole
22232031
22232031
KK 254 Solid Header, Vert...
3
4.0
Tin
1
Vertical
Through Hole
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表