目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
63 - Bearings
Hallite
Bearings
63
Inch
Powered by
CAD模型選擇
{hallite/bearings/63/in/63i.prj},{NB=HALLITE 4287200},{CNSORDERNO=4287200},{DD1=3.024},{D1=3.25},{L1=0.258},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
D1
Bore Diameter ØD1
[Inch]
L1
Length L1
[Inch]
HALLITE 4533400
4533400
1.321
1.50
0.258
HALLITE F70003
F70003
1.375
1.50
0.385
HALLITE 4710800
4710800
1.750
2.00
0.258
HALLITE 4710900
4710900
1.750
2.00
0.385
HALLITE 4259900
4259900
1.821
2.00
0.258
HALLITE F70004
F70004
1.875
2.00
0.385
HALLITE 4286800
4286800
2.071
2.25
0.258
HALLITE 4272500
4272500
2.321
2.50
0.258
HALLITE F70005
F70005
2.375
2.50
0.385
HALLITE 4287000
4287000
2.524
2.75
0.258
HALLITE 4193200
4193200
2.774
3.00
0.258
HALLITE 4287200
4287200
3.024
3.25
0.258
HALLITE F70006
F70006
3.125
3.25
0.385
HALLITE 4193400
4193400
3.274
3.50
0.258
HALLITE 4700000
4700000
3.524
3.75
0.258
HALLITE 4177600
4177600
3.773
4.00
0.258
HALLITE F70007
F70007
3.875
4.00
0.385
HALLITE 4318600
4318600
4.024
4.25
0.258
HALLITE 4264200
4264200
4.232
4.50
0.258
HALLITE 4700100
4700100
4.463
4.75
0.385
HALLITE 4267200
4267200
4.712
5.00
0.385
HALLITE F70008
F70008
4.875
5.00
0.385
HALLITE 4260200
4260200
5.213
5.50
0.385
HALLITE 4267400
4267400
5.713
6.00
0.385
HALLITE F70009
F70009
5.875
6.00
0.385
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表