目錄: CHUBB FRANCE
Created: 13.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CHUBB FRANCE
600000209 - UTC.COM 8 CAB-M V2
CHUBB FRANCE
01 - Fire detection and protection
1.6 - Conventional cie and CIE / fp panel
1.6.2 - UTC.Com range
Powered by
CAD模型選擇
{chubb/01/1_6/1_6_2/600000209.prj},{NB=600000209_350},{REF=600000209},{L=492},{H=533},{PROF=227},{IP=30},{MAT=Front face : RAL 7021, cabinet : 7015},{D=492 x 533 (12U) x 280},{P=17,0 (without battery)},{INST=On wall},{ALIM=230 (+10% - 15%)},{PSU1=Résonance 120W},{PSU1BAT=/},{PSU1E=< 120},{PSU2=Resonance 60W},{PSU2BAT=/},{PSU2E=< 60},{DIS=/},{TEC=Conventional},{ZD=8 (capacity can be extended with additional equipments)},{AD=256 (capacity can be extended with additional equipments)},{ZA=1 (capacity can be extended with additional equipments)},{F=0 (capacity can be extended with additional equipments)},{NET=Yes (optional equipment)},{REM=Yes (optional equipment)},{PRINT=Yes},{MOD=External},{TEMPOP=-5 up to +40},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Cabinet material and color
ⁿ/ₐ
D
Dimensions (LxHxP)
[mm]
P
Weight
[kg]
IP
ⁿ/ₐ
INST
Installation
ⁿ/ₐ
ALIM
Mains power supply range
[VAC]
PSU1
cie power supply
ⁿ/ₐ
PSU1BAT
Batteries for cie power supply
ⁿ/ₐ
PSU1E
Power consumned at the primary cie power supply
[VA]
PSU2
CMSI power supply
ⁿ/ₐ
PSU2BAT
Batteries for CMSI power supply
ⁿ/ₐ
PSU2E
Power consumned at the primary CMSI power supply
[VA]
DIS
Display / Size
ⁿ/ₐ
TEC
Technology
ⁿ/ₐ
ZD
Number of detection zones
ⁿ/ₐ
AD
Number of points
ⁿ/ₐ
ZA
Number of evacuation zones
ⁿ/ₐ
F
Number of fire protection functions
ⁿ/ₐ
NET
Networkability
ⁿ/ₐ
REM
Remote cabinet
ⁿ/ₐ
PRINT
Printer output
ⁿ/ₐ
MOD
Modem
ⁿ/ₐ
TEMPOP
Operating temperature
[°C]
TEMPST
Storage temperature
[°C]
HR
Maximum relative humidity
[%]
NFC
NF SSI certification number
ⁿ/ₐ
CEDOP
CE DPC/ RPC or DOP
ⁿ/ₐ
600000209 - UTC.COM 8 CA...
600000209
Front face : RAL 7021, ca...
492 x 533 (12U) x 280
17,0 (without battery)
30
On wall
230 (+10% - 15%)
Resonance 120W
/
< 120
Resonance 60W
/
< 60
/
Conventional
8 (capacity can be extend...
256 (capacity can be exte...
1 (capacity can be extend...
0 (capacity can be extend...
Yes (optional equipment)
Yes (optional equipment)
Yes
External
-5 up to +40
-10 up to +50
93 % without condensation
ECS 028 A / CMSI 089 A
0333-CPR- 075287
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表