您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
5M 15 - HTD timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
HTD timing pulleys
5M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_timing_pulleys/5m/5m_15_asmtab.prj},{NB=40215024},{CODE=40215024},{MAT=STEEL },{EXEC=1F},{T=24},{DP=38.20},{DE=37.06},{DF=42},{DM=27.0},{DI=-},{F=20.5},{L=28},{D=6},{C=-},{NF=13},{WEIGHT=0.19},{L1=30.5},{DFX=42.0},{DX=6},{NFX=13},{DIX=0},{CX=0.0},{PPATH=5m_15_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Part number
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
[mm]
F
[mm]
L
[mm]
D
d Ø Bore
[mm]
C
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
40215012
40215012
12- 5M- 15F
STEEL
1F
12
19.10
17.96
23
12.0
-
20.5
26
-
-
14
0.03
40215014
40215014
14- 5M- 15F
STEEL
1F
14
22.28
21.14
25
13.0
-
20.5
26
6
-
2
0.04
40215015
40215015
15- 5M- 15F
STEEL
1F
15
23.37
22.73
28
16.0
-
20.5
26
6
-
4
0.05
40215016
40215016
16- 5M- 15F
STEEL
1F
16
25.46
24.32
28
16.5
-
20.5
26
6
-
4
0.06
40215018
40215018
18- 5M- 15F
STEEL
1F
18
28.65
27.51
32
20.0
-
20.5
26
6
-
6
0.09
40215020
40215020
20- 5M- 15F
STEEL
1F
20
31.83
30.69
36
23.0
-
20.5
26
6
-
8
0.12
40215021
40215021
21- 5M- 15F
STEEL
1F
21
33.42
32.28
38
24.0
-
20.5
26
6
-
9
0.14
40215022
40215022
22- 5M- 15F
STEEL
1F
22
35.01
33.87
39
25.5
-
20.5
26
6
-
15
0.15
40215024
40215024
24- 5M- 15F
STEEL
1F
24
38.20
37.06
42
27.0
-
20.5
28
6
-
13
0.19
40215026
40215026
26- 5M- 15F
STEEL
1F
26
41.38
40.24
44
30.0
-
20.5
28
6
-
12
0.23
40215028
40215028
28- 5M- 15F
STEEL
1F
28
44.56
43.42
48
30.5
-
20.5
28
6
-
11
0.26
40215030
40215030
30- 5M- 15F
STEEL
1F
30
47.75
46.60
51
35.0
-
20.5
28
6
-
16
0.32
40215032
40215032
32- 5M- 15F
STEEL
1F
32
50.93
49.79
54
38.0
-
20.5
28
8
-
18
0.35
40215036
40215036
36- 5M- 15F
STEEL
1F
36
57.30
56.16
60
38.0
-
20.5
28
8
-
21
0.43
40215040
40215040
40- 5M- 15F
STEEL
1F
40
63.66
62.52
71
38.0
-
20.5
28
8
-
25
0.52
40215044
40215044
44- 5M- 15
Aluminium
3
44
70.03
68.89
-
38.0
54
20.5
30
8
7.5
-
0.23
40215048
40215048
48- 5M- 15
Aluminium
3
48
76.39
75.25
-
38.0
61
20.5
30
8
7.5
-
0.29
40215060
40215060
60- 5M- 15
Aluminium
3
60
95.49
94.35
-
50.0
80
20.5
30
8
7.5
-
0.30
40215072
40215072
72- 5M- 15
Aluminium
3
72
114.59
113.45
-
50.0
100
20.5
30
8
7.5
-
0.59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表