56134
Molex
Crimp Terminals
Female
MUO 2.5, MicroClasp
Powered by
CAD模型選擇
{molex/crimp_terminals/female/muo_2_5-microclasp/56134.prj},{NB=561349000},{SHA256=NAI7UPEcosdnBtPDOTNF9aItmuouDbdD5S3+BByavr8=},{INAME=00080__561349000},{PN=561349000},{DESC=2.00mm Pitch Crimp Terminal, Female, 22-28 AWG, Copper Alloy, Reel},{CURRENT=N/A},{MATERIAL=Tin},{PMM=0.889},{WS=22, 24, 26, 28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
PMM
Plating min - Mating
[µm]
WS
Wire Size
[AWG]
561349000
561349000
2.00mm Pitch Crimp Termin...
N/A
Tin
0.889
22, 24, 26, 28
561349100
561349100
2.00mm Pitch Crimp Termin...
N/A
Tin
0.889
22, 24, 26, 28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表