您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
533-376-18 BPZ:533-376-18
Siemens Building Technologies AMERICAS Portfolio
HVAC products
Sensors
Temperature
Duct sensors QAM.. / FK-TP..
533-376-18
Powered by
CAD模型選擇
{siemens_bt_us/hvacproducts/sensors/temperature/ductsensorsqamfktp/53337618/533-376-18_bpz_533-376-18.prj},{NB=Duct Point Temperature Sensor, Platinum, 20 to 120 Deg F, 18-Inch (0)},{SA810ID03=BPZ:533-376-18},{SA71015ID004=2.500},{SA71015ID005=18.000},{SA71015ID006=4.500},{SA700ID011=20.000},{SA71015ID04=0.000},{SA71015ID05=0.000},{SA71015ID06=0.000},{SA71015ID07=1.260},{SA700ID11=0},{SA700ID012=120.000},{SA700ID12=0},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA700ID08=MIN},{SA010ID08=MIN},{SA700ID17_=0},{LOD=MIN},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../bilder/a6v10218930.png},{SA110ID05=533-376-18},{SA700ID04=Duct Point Temperature Sensor, Platinum, 20 to 120 Deg F, 18-Inch},{SA100ID04=},{SA700ID19=},{SA700ID17=},{SA400ID03=},{SA300ID03=},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
ⁿ/ₐ
SA110ID05
Typ
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA100ID04
Application area
ⁿ/ₐ
SA400ID03
Housing material
ⁿ/ₐ
SA71015ID004
Width
[Inch]
SA71015ID005
Depth
[Inch]
SA71015ID006
Height
[Inch]
SA700ID011
Min medium temp. Opera
[ºF]
SA71015ID07
Mass (net)
[lbs.]
SA300ID03
Mounting type of the sensors
ⁿ/ₐ
SA350ID03
Mounting position
ⁿ/ₐ
SA700ID11
Min. medium temperature (in operation)
[F]
SA700ID012
Max medium temp. Opera
[ºF]
SA810ID03
Article number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Beschreibungstext
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
SA110ID04
Product series
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
BPZ:533-376-18
Siemens Building Technolo...
533-376-18
Duct Point Temperature Se...
2.500
18.000
4.500
20.000
1.260
0
120.000
BPZ:533-376-18
BPZ:533-376-18
804766001833
Duct Point Temperature Se...
EC011506
Duct temperature sensor
IfcSensor.TEMPERATURESENS...
23-27 11 11 23
Temperature Sensors
Pr_75_75_76_88
Anlagenautomation
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表