53258
Molex
PCB Headers
3.50mm
N/A
Powered by
CAD模型選擇
{molex/pcb_headers/3_50mm/n_a/53258.prj},{NB=532580829},{SHA256=9CJ+0203MLVgnUtdybaexJkoeHZJXezwKHZ1CF9u304=},{INAME=04107__532580829},{PN=532580829},{DESC=3.50mm Pitch Header, Vertical, 8 Circuits, Brass (CuZn) Contact},{CIRCUITS=8},{CURRENT=5.5},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
532580229
532580229
3.50mm Pitch Header, Vert...
2
5.5
Tin
1
Vertical
Through Hole
532580329
532580329
3.50mm Pitch Header, Vert...
3
5.5
Tin
1
Vertical
Through Hole
532580429
532580429
3.50mm Pitch Header, Vert...
4
5.5
Tin
1
Vertical
Through Hole
532580529
532580529
3.50mm Pitch Header, Vert...
5
5.5
Tin
1
Vertical
Through Hole
532580629
532580629
3.50mm Pitch Header, Vert...
6
5.5
Tin
1
Vertical
Through Hole
532580729
532580729
3.50mm Pitch Header, Vert...
7
5.5
Tin
1
Vertical
Through Hole
532580829
532580829
3.50mm Pitch Header, Vert...
8
5.5
Tin
1
Vertical
Through Hole
532580929
532580929
3.50mm Pitch Header, Vert...
9
5.5
Tin
1
Vertical
Through Hole
532581029
532581029
3.50mm Pitch Header, Vert...
10
5.5
Tin
1
Vertical
Through Hole
532581129
532581129
3.50mm Pitch Header, Vert...
11
5.5
Tin
1
Vertical
Through Hole
532581229
532581229
3.50mm Pitch Header, Vert...
12
5.5
Tin
1
Vertical
Through Hole
532581329
532581329
3.50mm Pitch Header, Vert...
13
5.5
Tin
1
Vertical
Through Hole
532581429
532581429
3.50mm Pitch Header, Vert...
14
5.5
Tin
1
Vertical
Through Hole
532581529
532581529
3.50mm Pitch Header, Vert...
15
5.5
Tin
1
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表