您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
50TP - Timing Belt Pulleys - 1/2" Pitch (H) - .500 Circular Pitch
WMBerg
INCH
Chain and Belt Drives
Flex-E-Grip® Timing Belt System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_grip_timing_belt_system/a119.prj},{NB=50TP8-18},{PN=50TP8-18},{DES=FLEX-E-GRIP TIMING SERIES},{CN=Master Inch/Metric Catalog},{CP=A119},{MAT=Aluminum Green Anodized},{P=0.500},{N=18},{PD=2.8648},{OD=2.812},{B=0.500},{F=3/4},{L=1},{H=1-1/4},{F1=0.7500},{L1=1.0000},{H1=1.2500},{A1=0.1740},{R=0.0700},{PSTOL=0.0010},{L2=0.1250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[Inch]
N
Number of Grooves
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
F
Face Width
[Inch]
L
Overall Length
[Inch]
H
Hub Diameter
[Inch]
50TP6-10
50TP6-10
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
10
1.5916
1.539
0.375
3/4
1
1-1/4
50TP6-11
50TP6-11
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
11
1.7507
1.698
0.375
3/4
1
1-1/4
50TP6-12
50TP6-12
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
12
1.9099
1.857
0.375
3/4
1
1-1/4
50TP6-13
50TP6-13
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
13
2.0690
2.016
0.375
3/4
1
1-1/4
50TP6-14
50TP6-14
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
14
2.2282
2.176
0.375
3/4
1
1-1/4
50TP6-15
50TP6-15
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
15
2.3873
2.335
0.375
3/4
1
1-1/4
50TP6-16
50TP6-16
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
16
2.5465
2.494
0.375
3/4
1
1-1/4
50TP6-17
50TP6-17
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
17
2.7056
2.653
0.375
3/4
1
1-1/4
50TP6-18
50TP6-18
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
18
2.8648
2.812
0.375
3/4
1
1-1/4
50TP6-19
50TP6-19
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
19
3.0239
2.971
0.375
3/4
1
1-1/4
50TP6-20
50TP6-20
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
20
3.1831
3.131
0.375
3/4
1
1-1/4
50TP6-21
50TP6-21
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
21
3.3422
3.290
0.375
3/4
1
1-1/4
50TP6-22
50TP6-22
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
22
3.5014
3.449
0.375
3/4
1
1-1/4
50TP6-24
50TP6-24
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
24
3.8197
3.767
0.375
3/4
1
1-1/4
50TP6-26
50TP6-26
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
26
4.1380
4.086
0.375
3/4
1
1-1/4
50TP6-28
50TP6-28
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
28
4.4563
4.404
0.375
3/4
1
1-1/4
50TP6-30
50TP6-30
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
30
4.7747
4.722
0.375
3/4
1
1-1/4
50TP6-32
50TP6-32
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
32
5.0930
5.041
0.375
3/4
1
1-1/4
50TP8-10
50TP8-10
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
10
1.5916
1.539
0.500
3/4
1
1-1/4
50TP8-11
50TP8-11
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
11
1.7507
1.698
0.500
3/4
1
1-1/4
50TP8-12
50TP8-12
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
12
1.9099
1.857
0.500
3/4
1
1-1/4
50TP8-13
50TP8-13
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
13
2.0690
2.016
0.500
3/4
1
1-1/4
50TP8-14
50TP8-14
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
14
2.2282
2.176
0.500
3/4
1
1-1/4
50TP8-15
50TP8-15
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
15
2.3873
2.335
0.500
3/4
1
1-1/4
50TP8-16
50TP8-16
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Green Anodized
0.500
16
2.5465
2.494
0.500
3/4
1
1-1/4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表