您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
501951
Molex
FFC/FPC Connectors
0.50mm
Easy-On
Powered by
CAD模型選擇
{molex/ffc_fpc_connectors/0_50mm/easy_on/501951.prj},{NB=5019513250},{SHA256=+RMqkxqWsH1nqvusUHU9uoAppWhp3b18o+Vx8dR4oy4=},{INAME=00070__5019513250},{PN=5019513250},{DESC=Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 32 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating},{AT=Flip},{CIRCUITS=32},{CP=N/A},{CURRENT=0.5},{ORIENTATION=Vertical},{MATERIAL=Gold}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CP
Contact Position
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
5019510430
5019510430
Easy-On FFC/FPC Connector...
Flip
4
N/A
0.5
Vertical
Gold
5019510450
5019510450
Easy-On FFC/FPC Connector...
Flip
4
N/A
0.5
Vertical
Gold
5019510530
5019510530
Easy-On FFC/FPC Connector...
Flip
5
N/A
0.5
Vertical
Gold
5019510550
5019510550
Easy-On FFC/FPC Connector...
Flip
5
N/A
0.5
Vertical
Gold
5019510630
5019510630
Easy-On FFC/FPC Connector...
Flip
6
N/A
0.5
Vertical
Gold
5019510650
5019510650
Easy-On FFC/FPC Connector...
Flip
6
N/A
0.5
Vertical
Gold
5019510730
5019510730
Easy-On FFC/FPC Connector...
Flip
7
N/A
0.5
Vertical
Gold
5019510750
5019510750
Easy-On FFC/FPC Connector...
Flip
7
N/A
0.5
Vertical
Gold
5019510830
5019510830
Easy-On FFC/FPC Connector...
Flip
8
N/A
0.5
Vertical
Gold
5019510850
5019510850
Easy-On FFC/FPC Connector...
Flip
8
N/A
0.5
Vertical
Gold
5019510930
5019510930
Easy-On FFC/FPC Connector...
Flip
9
N/A
0.5
Vertical
Gold
5019510950
5019510950
Easy-On FFC/FPC Connector...
Flip
9
N/A
0.5
Vertical
Gold
5019511030
5019511030
Easy-On FFC/FPC Connector...
Flip
10
N/A
0.5
Vertical
Gold
5019511050
5019511050
Easy-On FFC/FPC Connector...
Flip
10
N/A
0.5
Vertical
Gold
5019511130
5019511130
Easy-On FFC/FPC Connector...
Flip
11
N/A
0.5
Vertical
Gold
5019511150
5019511150
Easy-On FFC/FPC Connector...
Flip
11
N/A
0.5
Vertical
Gold
5019511230
5019511230
Easy-On FFC/FPC Connector...
Flip
12
N/A
0.5
Vertical
Gold
5019511250
5019511250
Easy-On FFC/FPC Connector...
Flip
12
N/A
0.5
Vertical
Gold
5019511330
5019511330
Easy-On FFC/FPC Connector...
Flip
13
N/A
0.5
Vertical
Gold
5019511350
5019511350
Easy-On FFC/FPC Connector...
Flip
13
N/A
0.5
Vertical
Gold
5019511430
5019511430
Easy-On FFC/FPC Connector...
Flip
14
N/A
0.5
Vertical
Gold
5019511450
5019511450
Easy-On FFC/FPC Connector...
Flip
14
N/A
0.5
Vertical
Gold
5019511530
5019511530
Easy-On FFC/FPC Connector...
Flip
15
N/A
0.5
Vertical
Gold
5019511550
5019511550
Easy-On FFC/FPC Connector...
Flip
15
N/A
0.5
Vertical
Gold
5019511630
5019511630
Easy-On FFC/FPC Connector...
Flip
16
N/A
0.5
Vertical
Gold
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
51296
Molex
06.05.2022
503480
Molex
06.05.2022
505110
Molex
06.05.2022
503908
Molex
06.05.2022
200485
Molex
06.05.2022
202497
Molex
06.05.2022
52559
Molex
06.05.2022
52435
Molex
06.05.2022
78127
Molex
06.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表