501646
Molex
Crimp Housings
2.00mm
iGrid
Powered by
CAD模型選擇
{molex/crimp_housings/2_00mm/igrid/501646.prj},{NB=5016462406},{PN=5016462406},{DESC=2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 24 Circuits, Green},{CIRCUITS=24},{CURRENT=2.0},{GENDER=Receptacle},{ROWS=1},{SHA256=NgbeAO3ITFkzCKBMkvA0tle33WZnu+YTOe1a5ISw4NQ=},{INAME=00043__5016462406},{DEFAULTSORTATTR=247}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
5016461000
5016461000
2.00mm Pitch, iGrid Recep...
10
Contact Molex
Receptacle
2
5016461001
5016461001
2.00mm Pitch, iGrid Recep...
10
2.0
Receptacle
1
5016461002
5016461002
2.00mm Pitch, iGrid Recep...
10
2.0
Receptacle
1
5016461004
5016461004
2.00mm Pitch, iGrid Recep...
10
2.0
Receptacle
1
5016461006
5016461006
2.00mm Pitch, iGrid Recep...
10
2.0
Receptacle
1
5016461200
5016461200
2.00mm Pitch, iGrid Recep...
12
Contact Molex
Receptacle
2
5016461201
5016461201
2.00mm Pitch, iGrid Recep...
12
2.0
Receptacle
1
5016461202
5016461202
2.00mm Pitch, iGrid Recep...
12
2.0
Receptacle
1
5016461204
5016461204
2.00mm Pitch, iGrid Recep...
12
2.0
Receptacle
1
5016461206
5016461206
2.00mm Pitch, iGrid Recep...
12
2.0
Receptacle
1
5016461400
5016461400
2.00mm Pitch, iGrid Recep...
14
Contact Molex
Receptacle
2
5016461401
5016461401
2.00mm Pitch, iGrid Recep...
14
2.0
Receptacle
1
5016461402
5016461402
2.00mm Pitch, iGrid Recep...
14
2.0
Receptacle
1
5016461404
5016461404
2.00mm Pitch, iGrid Recep...
14
2.0
Receptacle
1
5016461406
5016461406
2.00mm Pitch, iGrid Recep...
14
2.0
Receptacle
1
5016461600
5016461600
2.00mm Pitch, iGrid Recep...
16
Contact Molex
Receptacle
2
5016461601
5016461601
2.00mm Pitch, iGrid Recep...
16
2.0
Receptacle
1
5016461602
5016461602
2.00mm Pitch, iGrid Recep...
16
2.0
Receptacle
1
5016461604
5016461604
2.00mm Pitch, iGrid Recep...
16
2.0
Receptacle
1
5016461606
5016461606
2.00mm Pitch, iGrid Recep...
16
2.0
Receptacle
1
5016461800
5016461800
2.00mm Pitch, iGrid Recep...
18
Contact Molex
Receptacle
2
5016461801
5016461801
2.00mm Pitch, iGrid Recep...
18
2.0
Receptacle
1
5016461802
5016461802
2.00mm Pitch, iGrid Recep...
18
2.0
Receptacle
1
5016461804
5016461804
2.00mm Pitch, iGrid Recep...
18
2.0
Receptacle
1
5016461806
5016461806
2.00mm Pitch, iGrid Recep...
18
2.0
Receptacle
1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表