46010
Molex
PCB Receptacles
4.20mm
Mini-Fit Plus
Powered by
CAD模型選擇
{molex/pcb_receptacles/4_20mm/mini_fit_plus/46010.prj},{NB=460101412},{SHA256=O8CbubhPbNfrrkb6uUt8fN4z3gUhQn58yActXft0Sls=},{INAME=00120__460101412},{PN=460101412},{DESC=Mini-Fit Plus PCB Receptacle, 4.20mm Pitch, Dual Row, Vertical, Blind Mating, 14 Circuits, with Snap-in Plastic Peg PCB Lock, PA Polyamide Nylon 6/6, UL 94V-2, Select Gold (Au) Over Nickel (Ni) Plating},{CIRCUITS=14},{CURRENT=13.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
460100411
460100411
Mini-Fit Plus PCB Recepta...
4
13.0
Tin
2
Vertical
Through Hole
460100412
460100412
Mini-Fit Plus PCB Recepta...
4
13.0
Gold
2
Vertical
Through Hole
460100421
460100421
Mini-Fit Plus PCB Recepta...
4
13.0
Tin
2
Vertical
Through Hole
460100422
460100422
Mini-Fit Plus PCB Recepta...
4
13.0
Gold
2
Vertical
Through Hole
460100611
460100611
Mini-Fit Plus PCB Recepta...
6
13.0
Tin
2
Vertical
Through Hole
460100612
460100612
Mini-Fit Plus PCB Recepta...
6
13.0
Gold
2
Vertical
Through Hole
460100621
460100621
Mini-Fit Plus PCB Recepta...
6
13.0
Tin
2
Vertical
Through Hole
460100622
460100622
Mini-Fit Plus PCB Recepta...
6
13.0
Gold
2
Vertical
Through Hole
460101011
460101011
Mini-Fit Plus PCB Recepta...
10
13.0
Tin
2
Vertical
Through Hole
460101012
460101012
Mini-Fit Plus PCB Recepta...
10
13.0
Gold
2
Vertical
Through Hole
460101021
460101021
Mini-Fit Plus PCB Recepta...
10
13.0
Tin
2
Vertical
Through Hole
460101022
460101022
Mini-Fit Plus PCB Recepta...
10
13.0
Gold
2
Vertical
Through Hole
460101411
460101411
Mini-Fit Plus PCB Recepta...
14
13.0
Tin
2
Vertical
Through Hole
460101412
460101412
Mini-Fit Plus PCB Recepta...
14
13.0
Gold
2
Vertical
Through Hole
460101421
460101421
Mini-Fit Plus PCB Recepta...
14
13.0
Tin
2
Vertical
Through Hole
460101422
460101422
Mini-Fit Plus PCB Recepta...
14
13.0
Gold
2
Vertical
Through Hole
460101611
460101611
Mini-Fit Plus PCB Recepta...
16
13.0
Tin
2
Vertical
Through Hole
460101612
460101612
Mini-Fit Plus PCB Recepta...
16
13.0
Gold
2
Vertical
Through Hole
460101621
460101621
Mini-Fit Plus PCB Recepta...
16
13.0
Tin
2
Vertical
Through Hole
460101622
460101622
Mini-Fit Plus PCB Recepta...
16
13.0
Gold
2
Vertical
Through Hole
460101811
460101811
Mini-Fit Plus PCB Recepta...
18
13.0
Tin
2
Vertical
Through Hole
460101812
460101812
Mini-Fit Plus PCB Recepta...
18
13.0
Gold
2
Vertical
Through Hole
460101821
460101821
Mini-Fit Plus PCB Recepta...
18
13.0
Tin
2
Vertical
Through Hole
460101822
460101822
Mini-Fit Plus PCB Recepta...
18
13.0
Gold
2
Vertical
Through Hole
460102411
460102411
Mini-Fit Plus PCB Recepta...
24
13.0
Tin
2
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表