45586
Molex
PCB Headers
4.20mm
Mini-Fit Jr.
Powered by
CAD模型選擇
{molex/pcb_headers/4_20mm/mini_fit_jr/45586.prj},{NB=455860005},{SHA256=lrSRKrSFRXrEVOEvt4JTAaWarSmliK8f8S/K/gWK8n4=},{INAME=00004__455860005},{PN=455860005},{DESC=Mini-Fit Jr. Header, Dual Row, Right-Angle, Third Generation Polarization Type for PCIe Applications, 8 Circuits, UL 94V-0, 0.76µm Select Gold (Au) Plating, Black, Tray},{CIRCUITS=8},{CURRENT=9.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
455860005
455860005
Mini-Fit Jr. Header, Dual...
8
9.0
Gold
2
Right Angle
Through Hole
455860006
455860006
Mini-Fit Jr. Header, Dual...
8
9.0
Gold
2
Right Angle
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表