您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
45141
Molex
Cable Assemblies
MultiCat-to-MultiCat
MultiCat
Powered by
CAD模型選擇
{molex/cable_assemblies/multicat_to_multicat/multicat/45141.prj},{NB=451410310},{SHA256=3sMHnRZkC3W0zJ+m9Z9w3qZp7l2XfKJvPq977TuFLG0=},{INAME=00264__451410310},{PN=451410310},{DESC=MultiCat-to-MultiCat High-Power Off-the-Shelf (OTS) Cable Assembly, Female, Single Row, 1.0m Length, 8 AWG, 3 Circuits, Key A, Black},{CABLELENGTH=1.0m},{CIRCUITS=3},{GENDER=Female-Female},{MATERIAL=Gold over Nickel Phosphorus},{ROWS=1},{PITCH=7.40mm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
451410301
451410301
MultiCat-to-MultiCat High...
300.00mm
3
Female-Female
Gold over Nickel Phosphor...
1
7.40mm
451410310
451410310
MultiCat-to-MultiCat High...
1.0m
3
Female-Female
Gold over Nickel Phosphor...
1
7.40mm
451410401
451410401
MultiCat-to-MultiCat High...
300.00mm
4
Female-Female
Gold over Nickel Phosphor...
1
7.40mm
451410410
451410410
MultiCat-to-MultiCat High...
1.0m
4
Female-Female
Gold over Nickel Phosphor...
1
7.40mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表