44206
Molex
PCB Headers
4.20mm
Mini-Fit Jr.
Powered by
CAD模型選擇
{molex/pcb_headers/4_20mm/mini_fit_jr/44206.prj},{NB=442060002},{SHA256=VeSQ619jvN/4bv445ZBU0jPzaFwseQgChQly5Dteqhs=},{INAME=01895__442060002},{PN=442060002},{DESC=Mini-Fit Jr. Header, Dual Row, Vertical, with 11.90mm Locking Ramp, 24 Circuits, without Snap-in Plastic Pegs},{CIRCUITS=24},{CURRENT=13.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
442060001
442060001
Mini-Fit Jr. Header, Dual...
24
13.0
Tin
2
Vertical
Through Hole
442060002
442060002
Mini-Fit Jr. Header, Dual...
24
13.0
Tin
2
Vertical
Through Hole
442060005
442060005
Mini-Fit Jr. Header, Dual...
8
13.0
Tin
2
Vertical
Through Hole
442060006
442060006
Mini-Fit Jr. Header, Dual...
8
13.0
Tin
2
Vertical
Through Hole
442060007
442060007
Mini-Fit Jr. Header, Dual...
24
13.0
Tin
2
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表