您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
41815
Molex
PCB Receptacles
3.96mm
KK 396
Powered by
CAD模型選擇
{molex/pcb_receptacles/3_96mm/kk_396/41815.prj},{NB=9483106},{SHA256=WqBUunaZKcgM0HCwRzdAEQA+Pp9dkWCyNmaQg9DDWKs=},{INAME=00045__009483106},{PN=9483106},{DESC=KK 396 PC Board Connector, Top Entry, Polyester Connector, Gold (Au) Selective, 10 Circuits},{CIRCUITS=10},{CURRENT=5.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
9481024
9481024
KK 396 PC Board Connector...
2
5.0
Tin
1
Right Angle
Through Hole
9481034
9481034
KK 396 PC Board Connector...
3
5.0
Tin
1
Right Angle
Through Hole
9481044
9481044
KK 396 PC Board Connector...
4
5.0
Tin
1
Right Angle
Through Hole
9481054
9481054
KK 396 PC Board Connector...
5
5.0
Tin
1
Right Angle
Through Hole
9481064
9481064
KK 396 PC Board Connector...
6
5.0
Tin
1
Right Angle
Through Hole
9481074
9481074
KK 396 PC Board Connector...
7
5.0
Tin
1
Right Angle
Through Hole
9481084
9481084
KK 396 PC Board Connector...
8
5.0
Tin
1
Right Angle
Through Hole
9481094
9481094
KK 396 PC Board Connector...
9
5.0
Tin
1
Right Angle
Through Hole
9481104
9481104
KK 396 PC Board Connector...
10
5.0
Tin
1
Right Angle
Through Hole
9481105
9481105
KK 396 PC Board Connector...
10
5.0
Gold
1
Vertical
Through Hole
9481114
9481114
KK 396 PC Board Connector...
11
5.0
Tin
1
Right Angle
Through Hole
9481124
9481124
KK 396 PC Board Connector...
12
5.0
Tin
1
Right Angle
Through Hole
9481134
9481134
KK 396 PC Board Connector...
13
5.0
Tin
1
Right Angle
Through Hole
9481144
9481144
KK 396 PC Board Connector...
14
5.0
Tin
1
Right Angle
Through Hole
9481154
9481154
KK 396 PC Board Connector...
15
5.0
Tin
1
Right Angle
Through Hole
9483024
9483024
KK 396 PC Board Connector...
2
5.0
Gold
1
Bottom Entry
Through Hole
9483025
9483025
KK 396 PC Board Connector...
2
5.0
Gold
1
Right Angle
Through Hole
9483026
9483026
KK 396 PC Board Connector...
2
5.0
Gold
1
Vertical
Through Hole
9483034
9483034
KK 396 PC Board Connector...
3
5.0
Gold
1
Bottom Entry
Through Hole
9483035
9483035
KK 396 PC Board Connector...
3
5.0
Gold
1
Right Angle
Through Hole
9483036
9483036
KK 396 PC Board Connector...
3
5.0
Gold
1
Vertical
Through Hole
9483044
9483044
KK 396 PC Board Connector...
4
5.0
Gold
1
Bottom Entry
Through Hole
9483045
9483045
KK 396 PC Board Connector...
4
5.0
Gold
1
Right Angle
Through Hole
9483046
9483046
KK 396 PC Board Connector...
4
5.0
Gold
1
Vertical
Through Hole
9483054
9483054
KK 396 PC Board Connector...
5
5.0
Gold
1
Bottom Entry
Through Hole
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表