您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
4-1393480-0
TE Connectivity
Connectors
D-Shaped Connectors_new
D-Sub Connectors
PCB D-Sub Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/d_shaped_connectors_new/d_sub_connectors/pcb_d_sub_connectors/4_1393480_0.prj},{NB=4-1393480-0},{PN=4-1393480-0},{DSUBSHELLSIZE=1},{NUMBEROFPOSITIONS=9},{NUMBEROFROWS=2},{CONTACTMATINGAREAPLATINGTHICKNESSUIN=30},{PACKAGINGQUANTITY=100},{SHA256=FpC6wv0e/phBZGKWzBkIxHMgBTpu3tAnzZXQlOQGkkM=},{INAME=42d13934802d0},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
SHELLTYPE
Shell Type
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
ROWTOROWSPACING
Row-to-Row Spacing
ⁿ/ₐ
DSUBSHELLSIZE
D-Sub Shell Size
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
FOOTPRINT
Footprint
ⁿ/ₐ
GROUNDINGSTRAPS
Grounding Straps
ⁿ/ₐ
GROUNDINGINDENTS
Grounding Indents
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
PERFORMANCELEVEL
Performance Level
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
SHELLMATERIAL
Shell Material
ⁿ/ₐ
PLASTIC
Plastic
ⁿ/ₐ
SHELLPLATINGMATERIAL
Shell Plating Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
[uin]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
GROUNDINGCLIPS
Grounding Clips
ⁿ/ₐ
TERMINATIONPOSTLENGTH
Termination Post Length
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
MATINGRETENTIONTYPE
Mating Retention Type
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
MOUNTINGHOLEDIAMETER
Mounting Hole Diameter
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
APPROVEDSTANDARDS
Approved Standards
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
INSTALLATIONHEIGHTMM
Installation Height
[mm]
4-1393480-0
4-1393480-0
4-1393480-0
V23529B1123C209=SUB D STI...
V23529B1123C209
Full Metal Shell
Plug
Cable-to-Board
.112 in, 2.84 mm
1
No
Printed Circuit Board
Connector
9.43 mm [ .371 in ]
Without
Without
9
2
Right Angle
Level 2
Yes
Eurostyle
Steel
No
Tin
Gray
Copper Alloy
Tin
Nickel
Round
2.2
Gold
30
Through Hole - Solder
Without
3.2 mm [ .126 in ]
With
With
Mounting Hole
With
Threaded Insert, 4-40 UNC
Board Mount
3.1 mm [ .12 in ]
2.74 mm [ .108 in ]
Gray
Thermoplastic PBTP
1.6 mm [ .063 in ]
-55 - 125 C [ -67 - 257 F...
Signal
DIN 41652
UL 94V-0
100
Box
3.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表