您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
4.1.2 ISO - STERI-Bo© 90°/ HQ-Bo© 90° DIN 11865-BL-90 (elbows for orbital welding)
KST
4. Elbows/Bends
4.1 STERI-Bo© 90°/ HQ-Bo© 90° DIN 11865-BL-90 elbows for orbital welding
Powered by
CAD模型選擇
{kst/bogen/steri_bo_90_hq_bo_90_din11865_bl_90/iso_steri_bo_90_hq.prj},{NB=STERI-Bo 90 DN040 ISO (1.4435) DIN 11865-BL 700496 999279},{DN=DN040},{AB=48.3 x 2.0},{A=48.3},{B=44.3},{C=97.0},{C1=40.0},{R=57.0},{LINE=STERI-line},{OFB=MB = Ra>0,8µm},{IO=Ra<0.6µm (STERI-line)},{L1=97.0},{L3=40.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DN
Nominal width
ⁿ/ₐ
AB
dimension
[mm]
A
outer diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
C1
cylindrical lenght
[mm]
R
Radius
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
STERI-Bo 90© DN008 ISO (1...
DN008
13.5 x 1.6
13.5
10.3
45.0
25.0
20.0
700502
999279
STERI-Bo 90© DN010 ISO (1...
DN010
17.2 x 1.6
17.2
14.0
53.0
25.0
28.0
700484
999279
STERI-Bo 90© DN015 ISO (1...
DN015
21.3 x 1.6
21.3
18.1
55.0
25.0
30.0
701174
999279
STERI-Bo 90© DN020 ISO (1...
DN020
26.9 x 1.6
26.9
23.7
68.5
40.0
28.5
700490
999279
STERI-Bo 90© DN025 ISO (1...
DN025
33.7 x 2.0
33.7
29.7
78.0
40.0
38.0
700492
999279
STERI-Bo 90© DN032 ISO (1...
DN032
42.4 x 2.0
42.4
38.4
87.5
40.0
47.5
700494
999279
STERI-Bo 90© DN040 ISO (1...
DN040
48.3 x 2.0
48.3
44.3
97.0
40.0
57.0
700496
999279
STERI-Bo 90© DN050 ISO (1...
DN050
60.3 x 2.0
60.3
56.3
116.0
40.0
76.0
700498
999279
STERI-Bo 90© DN065 ISO (1...
DN065
76.1 x 2.0
76.1
72.1
150.0
55.0
95.0
700501
999279
STERI-Bo 90© DN080 ISO (1...
DN080
88.9 x 2.3
88.9
84.3
169.5
55.0
114.5
700504
999279
STERI-Bo 90© DN100 ISO (1...
DN100
114.3 x 2.3
114.3
109.7
207.5
55.0
152.5
702146
999279
STERI-Bo 90© DN125 ISO (1...
DN125
139.7 x 2.6
139.7
134.5
245.5
55.0
190.5
707755
999279
STERI-Bo 90© DN150 ISO (1...
DN150
168.3 x 2.6
168.3
163.1
283.5
55.0
228.5
707758
999279
STERI-Bo 90© DN200 ISO (1...
DN200
219.1 x 2.6
219.1
213.9
385.0
80.0
305.0
**1
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4.1.1 DIN - STERI-Bo© 90°/ HQ-Bo© 90° DIN 11865-BL-90
KST
05.12.2023
4.6.2 ISO - Elbows 90°/ 45° DIN 11852-BS-90/-45 / DIN 2605-1-3 short elbo...
KST
05.12.2023
4.6.1 DIN - Elbows 90°/ 45° DIN 11852-BS-90/-45 / DIN 2605-1-3 short elbo...
KST
05.12.2023
4.5.1 DIN - MEDI-Bo© 90°/ 45° DIN 11852-BL-90/-45 elbows for orbital weld...
KST
05.12.2023
Fit to DIN - Bend 90
Alfa Laval
14.12.2022
DIN11851 - Male C
Alfa Laval
19.12.2022
4.1.3 ASME BPE - STERI-Bo© 90°/ HQ-Bo© 90° DIN 11865-BL-90 (elbows for orb...
KST
05.12.2023
DIN11850 - End Cap SB
Alfa Laval
26.01.2023
5.1.1 DIN - STERI-T© / HQ-T© DIN 11865-T (aseptic tee -long/equal-)
KST
05.12.2023
4.3.2 ISO - STERI-Bo© 45°/ HQ-Bo© 45° DIN 11865-BL-45 elbows for orbital ...
KST
05.12.2023
LKB-2 Manual DN100 - Butterfly Valve
Alfa Laval
25.01.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, pressed, acc. ...
Huelsen
10.02.2021
Tee-piece 90° - MFT 90
Schiedel
26.06.2023
Elbow, Aluminium acc. to EN 754/755, EN AW 1070A-0, seamless, sim. to DIN 2...
Huelsen
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表