3MF & 3MP - Aluminum Chain Sprockets - 4 mm (Nominal) Circular Pitch - Anodized Aluminum Per DIN 3.1355
WMBerg
METRIC
Chain and Belt Drives
Min-E-Pitch®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/min_e_pitch_drive_systems/a27m.prj},{NB=3MP165A-80},{PN=3MP165A-80},{DES=MIN-E-PITCH LADDER},{CN=Master Inch/Metric Catalog},{CP=MA25},{MAT=Aluminum Anodized},{P=4.0},{N=80},{PD=101.47},{OD=103.05},{B=4},{F=4.8},{F1=4.8000},{L=11.0000},{L1=3.1000},{H=16.0000},{HS=Pin Hub},{PSTOL=0.0100},{TYP=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore Diameter
[mm]
F
Face Width
[mm]
HS
Hub Style
ⁿ/ₐ
3MF176A-14
3MF176A-14
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
14
17.76
19.34
10
4.8
Hubless
3MF176A-15
3MF176A-15
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
15
19.03
20.61
10
4.8
Hubless
3MF176A-16
3MF176A-16
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
16
20.29
21.87
10
4.8
Hubless
3MF176A-17
3MF176A-17
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
17
21.56
23.14
10
4.8
Hubless
3MF176A-18
3MF176A-18
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
18
22.83
24.41
10
4.8
Hubless
3MF176A-19
3MF176A-19
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
19
24.10
25.68
10
4.8
Hubless
3MF176A-20
3MF176A-20
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
20
25.37
26.95
10
4.8
Hubless
3MF176A-22
3MF176A-22
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
22
27.90
29.48
10
4.8
Hubless
3MF176A-24
3MF176A-24
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
24
30.44
32.02
10
4.8
Hubless
3MF176A-25
3MF176A-25
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
25
31.71
33.29
10
4.8
Hubless
3MF176A-26
3MF176A-26
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
26
32.98
34.56
10
4.8
Hubless
3MF176A-28
3MF176A-28
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
28
35.51
37.09
10
4.8
Hubless
3MF176A-30
3MF176A-30
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
30
38.05
39.63
10
4.8
Hubless
3MF176A-32
3MF176A-32
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
32
40.59
42.17
10
4.8
Hubless
3MF176A-35
3MF176A-35
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
35
44.39
45.97
10
4.8
Hubless
3MF176A-36
3MF176A-36
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
36
45.66
47.24
10
4.8
Hubless
3MF176A-40
3MF176A-40
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
40
50.74
52.32
10
4.8
Hubless
3MF176A-45
3MF176A-45
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
45
57.08
58.66
10
4.8
Hubless
3MF176A-50
3MF176A-50
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
50
63.42
65.00
10
4.8
Hubless
3MF176A-55
3MF176A-55
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
55
69.76
71.34
10
4.8
Hubless
3MF176A-60
3MF176A-60
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
60
76.10
77.68
10
4.8
Hubless
3MF176A-65
3MF176A-65
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
65
82.45
84.02
10
4.8
Hubless
3MF176A-70
3MF176A-70
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
70
88.79
90.37
10
4.8
Hubless
3MF176A-75
3MF176A-75
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
75
95.13
96.71
10
4.8
Hubless
3MF176A-80
3MF176A-80
MIN-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Anodized
4.0
80
101.47
103.05
10
4.8
Hubless
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表