目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
3A Vulcanized
MOVET
Leveling Feet
Stainless Steel / Hygiene
Spindle Diameter M20
Base Diameter 131-230mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m20/durchmesserbereich_fussplatte_131_230mm/3a_vulcanized_m20_d150_asmtab.prj},{NB=MOVET+45827210/3A(hoch00)},{TYP=45827210/3A},{BESTNR=4061408109852},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=45},{F=M20},{M=20},{B=140},{D=150},{CH1=17},{G=35},{A=63},{D1=30},{D2=60},{CH2=26},{H2=124},{H3=169},{H1=203},{SL=35000},{INFO=Download-Link},{PPATH=../../3a_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/27180_3a_27228_3a.pdf},{ASSIPRODUCT=1},{TYPX=27210/3A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
CH1
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH2
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H3
top position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
MOVET+4061408109852
45827210/3A
4061408109852
45
M20
140
150
17
35
63
30
60
26
124
169
203
35000
MOVET+4061408110360
45827212/3A
4061408110360
70
M20
190
150
17
35
63
30
85
26
149
219
253
35000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表