39880
Molex
Terminal Blocks
One Piece
Eurostyle Multi-Level
Powered by
CAD模型選擇
{molex/terminal_blocks/one_piece/eurostyle_multi_level/39880.prj},{NB=398800724},{SHA256=E9dLwVG7ejkQwZp/N8l/UEnovY8zfmQuN0tq3YUzXmk=},{INAME=02008__398800724},{PN=398800724},{DESC=5.08mm Pitch Beau Eurostyle High Profile, Two Level Terminal Block, Modular, 24 Circuits},{CIRCUITS=24},{CURRENT=24.0},{EA=Horizontal},{ROWS=2},{ORIENTATION=Vertical},{PITCH=5.08},{TYPE=Euro Block}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
398800504
398800504
5.08mm Pitch Beau Eurosty...
4
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800506
398800506
5.08mm Pitch Beau Eurosty...
6
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800508
398800508
5.08mm Pitch Beau Eurosty...
8
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800510
398800510
5.08mm Pitch Beau Eurosty...
10
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800512
398800512
5.08mm Pitch Beau Eurosty...
12
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800516
398800516
5.08mm Pitch Beau Eurosty...
16
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800518
398800518
5.08mm Pitch Beau Eurosty...
18
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800520
398800520
5.08mm Pitch Beau Eurosty...
20
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800524
398800524
5.08mm Pitch Beau Eurosty...
24
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800528
398800528
5.08mm Pitch Beau Eurosty...
28
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800532
398800532
5.08mm Pitch Beau Eurosty...
32
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800536
398800536
5.08mm Pitch Beau Eurosty...
36
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800540
398800540
5.08mm Pitch Beau Eurosty...
40
13.5
Horizontal
2
Vertical
5.08
Euro Block
398800604
398800604
5.08mm Pitch Beau Eurosty...
4
17.5
Horizontal
2
Vertical
5.08
Euro Block
398800606
398800606
5.08mm Pitch Beau Eurosty...
6
17.5
Horizontal
2
Vertical
5.08
Euro Block
398800610
398800610
5.08mm Pitch Beau Eurosty...
10
17.5
Horizontal
2
Vertical
5.08
Euro Block
398800612
398800612
5.08mm Pitch Beau Eurosty...
12
17.5
Horizontal
2
Vertical
5.08
Euro Block
398800618
398800618
5.08mm Pitch Beau Eurosty...
18
17.5
Horizontal
2
Vertical
5.08
Euro Block
398800620
398800620
5.08mm Pitch Beau Eurosty...
20
17.5
Horizontal
2
Vertical
5.08
Euro Block
398800624
398800624
5.08mm Pitch Beau Eurosty...
24
17.5
Horizontal
2
Vertical
5.08
Euro Block
398800636
398800636
5.08mm Pitch Beau Eurosty...
36
17.5
Horizontal
2
Vertical
5.08
Euro Block
398800704
398800704
5.08mm Pitch Beau Eurosty...
4
24.0
Horizontal
2
Vertical
5.08
Euro Block
398800706
398800706
5.08mm Pitch Beau Eurosty...
6
24.0
Horizontal
2
Vertical
5.08
Euro Block
398800710
398800710
5.08mm Pitch Beau Eurosty...
10
24.0
Horizontal
2
Vertical
5.08
Euro Block
398800714
398800714
5.08mm Pitch Beau Eurosty...
14
24.0
Horizontal
2
Vertical
5.08
Euro Block
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表