38711
Molex
Terminal Blocks
One Piece
Fixed Mount Barrier
Powered by
CAD模型選擇
{molex/terminal_blocks/one_piece/fixed_mount_barrier/38711.prj},{NB=387112212},{SHA256=0FupCvTyVii+Yl8xUu6SqYMIFvnwabfvtZEAbMB7Vf4=},{INAME=00192__387112212},{PN=387112212},{DESC=9.53mm Pitch Beau PCB Terminal Strip, Low Profile, Wire Wrap Terminal, 12 Circuits},{CIRCUITS=12},{CURRENT=15.0},{EA=Horizontal},{ROWS=1},{ORIENTATION=Horizontal},{PITCH=9.53},{TYPE=Barrier Strip}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
387112202
387112202
9.53mm Pitch Beau PCB Ter...
2
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112203
387112203
9.53mm Pitch Beau PCB Ter...
3
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112204
387112204
9.53mm Pitch Beau PCB Ter...
4
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112205
387112205
9.53mm Pitch Beau PCB Ter...
5
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112206
387112206
9.53mm Pitch Beau PCB Ter...
6
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112207
387112207
9.53mm Pitch Beau PCB Ter...
7
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112208
387112208
9.53mm Pitch Beau PCB Ter...
8
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112209
387112209
9.53mm Pitch Beau PCB Ter...
9
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112210
387112210
9.53mm Pitch Beau PCB Ter...
10
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112211
387112211
9.53mm Pitch Beau PCB Ter...
11
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112212
387112212
9.53mm Pitch Beau PCB Ter...
12
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112214
387112214
9.53mm Pitch Beau PCB Ter...
14
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112215
387112215
9.53mm Pitch Beau PCB Ter...
15
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112216
387112216
9.53mm Pitch Beau PCB Ter...
16
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112217
387112217
9.53mm Pitch Beau PCB Ter...
17
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112218
387112218
9.53mm Pitch Beau PCB Ter...
18
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112219
387112219
9.53mm Pitch Beau PCB Ter...
19
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112220
387112220
9.53mm Pitch Beau PCB Ter...
20
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112222
387112222
9.53mm Pitch Beau PCB Ter...
22
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112224
387112224
9.53mm Pitch Beau PCB Ter...
24
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112225
387112225
9.53mm Pitch Beau PCB Ter...
25
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387112226
387112226
9.53mm Pitch Beau PCB Ter...
26
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表