380B - ENDPLUG
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16_380/end_plug.prj},{NB=380B00040(400)},{CODE=380B00040},{LOD=400},{S=40},{L=96.5},{L1=90.0},{D1=78.0},{D2=41.0},{W=170},{MAT=Polypropylene},{PN=16},{PU=125},{REG=14.00},{REG1=12.60},{D11=62.5},{D12=33.5},{L2=61.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
D1
[mm]
D2
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
380B00016
380B00016
16
55.5
53.0
39.0
17.5
30
Polypropylene
16
900
380B00020
380B00020
20
62.5
57.5
46.0
22.0
50
Polypropylene
16
500
380B00025
380B00025
25
67.5
62.5
52.0
27.0
40
Polypropylene
16
340
380B00032
380B00032
32
83.5
77.0
62.5
33.5
90
Polypropylene
16
220
380B00040
380B00040
40
96.5
90.0
78.0
41.0
170
Polypropylene
16
125
380B00050
380B00050
50
109.0
102.5
91.0
51.0
230
Polypropylene
16
80
380B00063
380B00063
63
132.0
122.0
108.5
65.0
380
Polypropylene
16
45
380B00075
380B00075
75
152.5
135.5
129.0
77.0
624
Polypropylene
16
26
380B00090
380B00090
90
189.5
179.0
150.0
91.5
1015
Polypropylene
16
16
330B000110
330B000110
110
230.0
216.5
176.0
111.5
1644
Polypropylene
16
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表