您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3550L
EMUGE-FRANKEN
FRANKEN
Circle Segment and Solid Carbide Tapered End Mills
Powered by
CAD模型選擇
{emuge/franken/kreissegment-20und20konische20hartmetall-fre4ser/3550l.prj},{NB=3550L.04020B},{SHA256=K5kX11DFzlu4181kcUEaY8U6DSKWKFoLEGH7KY4NsZs=},{INAME=3550L_04020B_gen},{NAME=3550L_04020B_gen},{DOC=3550l/3550l_04020b.pdf},{NSM=DIN4000-82},{J21=3550L.04020B},{J22=konischer Kugelfräser},{J3=F},{BLD=7},{H3=HM},{J1=WN},{J6=ZYL01600105},{J8=FFO, FPR, FDR},{A1=3.730},{B2=87},{B3=102},{B5=150},{B71=87},{C11=ZYL},{C12=1},{C2=160},{C3=16},{C31=h6},{F1=R},{F21=3},{F22=3},{F3=R},{G4=2},{H11=HC},{H22=0},{H5=ALCR},{DXF=3550l/3550l_04020b.dxf},{XML=3550l/3550l_04020b.xml},{CSV=3550l/3550l_04020b.csv},{STP=3550l/3550l_04020b_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F22
Peripheral Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G4
Section Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
3550L.04020A
DIN4000-82
3550L.04020A
konischer Kugelfräser
F
7
HM
WN
ZYL01200105
FFO, FPR, FDR
3.730
59
75
120
59
ZYL
1
120
12
h6
R
3
3
R
2
HC
0
ALCR
3550L.04020B
DIN4000-82
3550L.04020B
konischer Kugelfräser
F
7
HM
WN
ZYL01600105
FFO, FPR, FDR
3.730
87
102
150
87
ZYL
1
160
16
h6
R
3
3
R
2
HC
0
ALCR
3550L.04030A
DIN4000-82
3550L.04030A
konischer Kugelfräser
F
7
HM
WN
ZYL01600105
FFO, FPR, FDR
5.595
74
92
140
74
ZYL
1
160
16
h6
R
3
3
R
3
HC
0
ALCR
3550L.04030B
DIN4000-82
3550L.04030B
konischer Kugelfräser
F
7
HM
WN
ZYL02000105
FFO, FPR, FDR
5.595
103
115
165
103
ZYL
1
200
20
h6
R
3
3
R
3
HC
0
ALCR
3550L.04040A
DIN4000-82
3550L.04040A
konischer Kugelfräser
F
7
HM
WN
ZYL02000105
FFO, FPR, FDR
7.460
89
105
155
89
ZYL
1
200
20
h6
R
3
3
R
4
HC
0
ALCR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表