您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3241222 - WP-GR HF CTA M32 BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Protective hose adapter (electric)
Powered by
CAD模型選擇
{phoenix_contact/27/43/03/08/3241222.prj},{NB=3241222},{MANUID=3241222},{AAH506=-40},{AAH505=115},{AAO663=4046356860840},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=39269097},{AAO676=3241222},{DESCSHORT=Corrugated tube screw connection},{DESCLONG=Corrugated tube screw connection, material: PA, degree of protection: IP66, color: black, flammability rating in acc. with UL 94: V2},{MANUTYPEDESC=WP-GR HF CTA M32 BK},{PREVIEW=../../../_pool_/bc/e4/65466_2000_int_04.png},{INTNO=4046356860840},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=22},{BAC461=PA},{BAF634=PA},{AAL496=No},{AAL726=No},{AAL859=No},{AAW338=Corrugated tube screw connection}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAH506
min. operating temperature range
[°C]
AAH505
max. operating temperature range
[°C]
BAF634
Material
ⁿ/ₐ
AAL496
EMC strain relief present
ⁿ/ₐ
AAL726
integrated strain relief present
ⁿ/ₐ
AAL859
outer thread present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3241222
3241222
Corrugated tube screw con...
Corrugated tube screw con...
WP-GR HF CTA M32 BK
4046356860840
Phoenix Contact GmbH & Co...
22
PA
-40
115
PA
No
No
No
4046356860840
Corrugated tube screw con...
Corrugated pipe adapter, ...
WP-GR HF CTA M32 BK
4063151
1
1
10
10
39269097
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表