您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3201107 - AI 6 -12 BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Lug, conductor sleeve, connector
Cable end sleeve
Powered by
CAD模型選擇
{phoenix_contact/27/40/02/01/3201107.prj},{NB=3201107},{MANUID=3201107},{AAI844=6},{BAC477=12},{AAO663=4017918094652},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85369010},{AAO676=3201107},{DESCSHORT=Ferrule},{DESCLONG=Ferrule, sleeve length: 12 mm, length: 20 mm, color: black},{MANUTYPEDESC=AI 6 -12 BK},{PREVIEW=../../../_pool_/2e/53/89265_2000_int_04.png},{INTNO=4017918094652},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=Black},{BAD656=Yes},{BAD383=Yes},{BAF785=galvanic/electrolytic zinc plated},{BAF786=Tin-plated},{AAG117=PP},{AAH324=No},{AAL888=No},{BAD696=No},{BAG978=Standard},{AAK320=Polypropylene (PP)},{AAW338=Ferrule}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAI844
nominal cross section
[mm^2]
BAA351
color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD383
Insulation present
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAC477
Shell length
[mm]
BAF786
Type of surface
ⁿ/ₐ
AAG117
material insulation
ⁿ/ₐ
AAH324
bandware
ⁿ/ₐ
AAL888
identification flag present
ⁿ/ₐ
BAD696
suitable for short-circuit-proof lines
ⁿ/ₐ
BAG978
design
ⁿ/ₐ
AAK320
material of the insulation
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3201107
3201107
Ferrule
Ferrule, sleeve length: 1...
AI 6 -12 BK
4017918094652
Phoenix Contact GmbH & Co...
3
6
Black
Yes
Yes
galvanic/electrolytic zin...
12
Tin-plated
PP
No
No
No
Standard
Polypropylene (PP)
4017918094652
Ferrule
Ferrule, sleeve length: 1...
AI 6 -12 BK
4063151
1
100
100
100
85369010
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表