302389 - STRAIGHT CONNECTOR JIS MALE 60° CONE - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302389.prj},{NB=A302389-1717},{CODE=A302389-1717},{FILENAME=A302389-1717_00},{F=G3/8-19 A GAS},{F1=G3/8-19 A GAS},{A=39},{B=17,5},{D=12},{CH=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A302389-1010
A302389-1010
G1/8-28 A GAS
G1/8-28 A GAS
31
14
9
17
A302389-1313
A302389-1313
G1/4-19 A GAS
G1/4-19 A GAS
36
16
12
19
A302389-1317
A302389-1317
G1/4-19 A GAS
G3/8-19 A GAS
37
16
12
22
A302389-1713
A302389-1713
G3/8-19 A GAS
G1/4-19 A GAS
39
17,5
12
22
A302389-1717
A302389-1717
G3/8-19 A GAS
G3/8-19 A GAS
39
17,5
12
22
A302389-2117
A302389-2117
G1/2-14 A GAS
G3/8-19 A GAS
42
20
12
27
A302389-2121
A302389-2121
G1/2-14 A GAS
G1/2-14 A GAS
49
20
16
27
A302389-2621
A302389-2621
G3/4-14 A GAS
G1/2-14 A GAS
47,5
21,5
16
27
A302389-2626
A302389-2626
G3/4-14 A GAS
G3/4-14 A GAS
53
23
17
36
A302389-3333
A302389-3333
G1"-11 A GAS
G1"-11 A GAS
58
23,5
20
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表