您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
Nederlands
português
русский
svenska
English
QA認證資訊
目錄: ESYLUX
Created: 01.02.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ESYLUX
3000 K / 10 W
ESYLUX
Outdoor lighting
Floodlights
SUN OFL/AFL
Powered by
CAD模型選擇
{esylux/400_beleuchtung_audfenbereiche/400_strahler/sun_ofl_afl/3000_k_10_w_v_1.prj},{NB=EL10810015 - SUN OFL TR 1000 830 BK(350)},{ARTNR=EL10810015},{L=150},{B=133},{H=75},{GEW=497},{BLP=9.7},{LICHTS=900},{LICHTA=92},{LEB80=30000},{ZTN=94054010},{VER=1},{BILD=el10810015.png},{INAME=el10810015_lod_250},{NAME=el10810015_lod_250},{CNSNN=3000 K / 10 W},{CNSNB=EL10810015 - SUN OFL TR 1000 830 BK},{CNSNT=SUN OFL TR 1000 830 BK},{CNSLINA=EL10810015 - SUN OFL TR 1000 830 BK},{GKAT=Strahler},{PRODB=LED-Strahler aus hochwertigen Aluminiumdruckgussgehäuse. 10 W LED Lichtleistung entspricht 57 W Glühlampe, Lichtfarbe ca. 3000 K weiß. Hohe Lichtausbeute mit 92 lm/W, sehr guter Farbwiedergabeindex Ra 80.},{BP=Überspannungsschutz bis 2,5 kV.},{BS=-},{STEUSYS=ON/OFF},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
CNSLINA
Parts list name
ⁿ/ₐ
GKAT
Device category
ⁿ/ₐ
PRODB
Product description
ⁿ/ₐ
BP
Special product funtions
ⁿ/ₐ
BS
User interface
ⁿ/ₐ
STEUSYS
Control system
ⁿ/ₐ
MONART
Installation type
ⁿ/ₐ
MONORT
Installation position
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height/Depth
[mm]
GEW
Weight
[g]
FAR
Colour
ⁿ/ₐ
WERKS
Material
ⁿ/ₐ
IP
Protection type
ⁿ/ₐ
SK
Protection class
ⁿ/ₐ
TEMP
Permissible ambient temperature
[°C]
NENNSP
Nominal voltage
ⁿ/ₐ
EINSTR
In-rush current
ⁿ/ₐ
ALEIQ
Connectable wire cross section
[mm²]
DIFF
Diffuser
ⁿ/ₐ
AWINK
Beam angle
ⁿ/ₐ
FTEMP
Colour temperature
ⁿ/ₐ
FTOL
Colour tolerance
ⁿ/ₐ
CRI
Colour rendering index Ra
ⁿ/ₐ
BLP
Rated output P
[W]
LICHTS
Luminous flux
[lm]
LICHTA
Luminous efficacy
[lm/W]
LEB80
Rated life time L80B50 at 25 °C
[h]
MTYP
Detector type
ⁿ/ₐ
ERFQUE
Detection range diagonally
[m]
ULAND
Country of origin
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EF006423
Covering of the luminaire with thermally insulating material possible
ⁿ/ₐ
EF011868
Type of wiring
ⁿ/ₐ
EF016263
Beam angle adjustable
ⁿ/ₐ
EF016286
Exchangeable control gear
ⁿ/ₐ
EF011870
Rated life time L70B50 at 25 °C
[h]
EF011871
Rated life time L80B10 at 25 °C
[h]
EF011873
Rated life time L90B10 at 25 °C
[h]
EF009349
Rated luminous flux according to IEC 62722-2-1
[lm]
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
[°C]
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
[°C]
EF000381
Operating device
ⁿ/ₐ
EF007694
Suitable for workplace according to EN 12464-1
ⁿ/ₐ
EF000008
Width
[mm]
EF012152
Dimming 0-10 V
ⁿ/ₐ
EF012153
Dimming 1-10 V
ⁿ/ₐ
EF012154
Dimming DALI
ⁿ/ₐ
EF015824
Dimming DALI-2
ⁿ/ₐ
EF012155
Dimming DMX
ⁿ/ₐ
EF012188
Dimming DSI
ⁿ/ₐ
EF012157
Dimming GPRS
ⁿ/ₐ
EF012158
Dimming LineSwitch
ⁿ/ₐ
EF012160
Dimming mains voltage modulation
ⁿ/ₐ
EF012161
Dimming phase cut-off
ⁿ/ₐ
EF012162
Dimming phase cut-on
ⁿ/ₐ
EF012156
Dimming potentiometer (integrated)
ⁿ/ₐ
EF012164
Dimming RF
ⁿ/ₐ
EF012165
Dimming Sine Wave Reduction
ⁿ/ₐ
EF012166
Dimming Touch and Dim
ⁿ/ₐ
EF012167
Dimming Zigbee
ⁿ/ₐ
EF012171
Dimming depending on control gear
ⁿ/ₐ
EF012159
Dimming manufacturer's proprietary system
ⁿ/ₐ
EF012168
Dimming with push-button
ⁿ/ₐ
EF012163
Dimming programmable
ⁿ/ₐ
EF011946
Colour consistency (McAdam ellipse)
ⁿ/ₐ
EF009346MAX
Colour temperature - max
[K]
EF009346MIN
Colour temperature - min
[K]
EF016261
Adjustable colour temperature
ⁿ/ₐ
EF000442
Colour rendering index CRI
ⁿ/ₐ
EF007793
Suitable for surface mounting
ⁿ/ₐ
EF021180
Suitable for ceiling mounting
ⁿ/ₐ
EF006760
Suitable for built-in installation
ⁿ/ₐ
EF006436
Suitable for number of illuminants
ⁿ/ₐ
EF001265
Suitable for suspended mounting
ⁿ/ₐ
EF000664
Suitable for wall mounting
ⁿ/ₐ
EF012489
Highest energy efficiency class of the exchangeable lamp
ⁿ/ₐ
EF001456
Height/Depth
[mm]
EF011072
IFTTT support available
ⁿ/ₐ
EF014927
Compatible with Amazon Alexa
ⁿ/ₐ
EF014925
Compatible with Apple HomeKit
ⁿ/ₐ
EF014926
Compatible with Google Assistant
ⁿ/ₐ
EF009482
Constant light output (CLO)
ⁿ/ₐ
EF000085
Wire cross section
[mm²]
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
ⁿ/ₐ
EF012172
Luminaire efficacy
[lm/W]
EF009350
Light colour
ⁿ/ₐ
EF016262
Luminous flux adjustable
ⁿ/ₐ
EF012170
Light distributor
ⁿ/ₐ
EF004283
Light distribution
ⁿ/ₐ
EF001438
Length
[mm]
EF009347
Max. system power
[W]
EF007556
With operating device
ⁿ/ₐ
EF000197
With movement sensor
ⁿ/ₐ
EF005905
With illuminant
ⁿ/ₐ
EF001203
With light sensor
ⁿ/ₐ
EF005127MAX
Nominal voltage - max
[V]
EF005127MIN
Nominal voltage - min
[V]
EF005138
Emergency power supply integrated
ⁿ/ₐ
EF012169
No dim function
ⁿ/ₐ
EF001391
Pin number
ⁿ/ₐ
EF000187
Voltage type
ⁿ/ₐ
EF008200MAX
Connectable conductor cross section - max
[mm²]
EF008200MIN
Connectable conductor cross section - min
[mm²]
EF009470
Suitable for clamp mounting
ⁿ/ₐ
EF009353
Suitable for pedestal/floor mounting
ⁿ/ₐ
EF012176
Suitable for low voltage cable system
ⁿ/ₐ
EF009354
Suitable for mounting on bus rails
ⁿ/ₐ
EF009352
Suitable for traverse installation
ⁿ/ₐ
EF011587MAX
Luminous flux - max
[lm]
EF011587MIN
Luminous flux - min
[lm]
EF008705
Surface brushed
ⁿ/ₐ
EF000139
Surface protection
ⁿ/ₐ
EF009351
Adjustment range
ⁿ/ₐ
EL10810008 - SUN OFL TR 1...
EL10810008
EL10810008 - SUN OFL TR 1...
Floodlights
LED spotlight with high-q...
Overvoltage protection up...
-
ON/OFF
Surface mounting
Wall
150
133
75
635
white, similar to RAL 901...
Die-cast aluminium and UV...
IP65
I
-25...+50
230 V AC / 50 Hz
4,7 A / 303 µs
1,50 - 2,50
transparent
95°
3000 K
3 SDCM
> 80
9.7
900
92
30000
-
-
CN
94054010
No
Suitable for feed-through...
No
Yes
45000
30000
15000
900
50
-25
LED operating device, cur...
No
133
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
SDCM3
3000
3000
No
80-89
Yes
No
No
1
No
Yes
E
75
No
No
No
No
No
2,5
No
92
white
No
Diffusor lens/panel
Symmetric
150
9,7
Yes
No
Yes
No
230
230
No
Yes
3
AC
2,5
1,5
false
false
false
false
false
900
900
false
Powder coated
drehbar und schwenkbar
EL10810015 - SUN OFL TR 1...
EL10810015
EL10810015 - SUN OFL TR 1...
Floodlights
LED spotlight with high-q...
Overvoltage protection up...
-
ON/OFF
Surface mounting
Wall
150
133
75
497
Black, similar to RAL 900...
Die-cast aluminium and UV...
IP65
I
-25...+50
230 V AC / 50 Hz
4,7 A / 303 µs
1,50 - 2,50
transparent
95°
3000 K
3 SDCM
> 80
9.7
900
92
30000
-
-
CN
94054010
No
Suitable for feed-through...
No
Yes
45000
30000
15000
900
50
-25
LED operating device, cur...
No
133
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
SDCM3
3000
3000
No
80-89
Yes
No
No
1
No
Yes
E
75
No
No
No
No
No
2,5
No
92
white
No
Diffusor lens/panel
Symmetric
150
9,7
Yes
No
Yes
No
230
230
No
Yes
3
AC
2,5
1,5
false
false
false
false
false
900
900
false
Powder coated
drehbar und schwenkbar
EL10810022 - SUN AFL TR 1...
EL10810022
EL10810022 - SUN AFL TR 1...
Floodlights
LED floodlight with high-...
Integrated motion detecto...
Adjusting controller
ON/OFF
Surface mounting
Wall
210
133
75
684
white, similar to RAL 901...
Die-cast aluminium and UV...
IP65
I
-25...+50
230 V AC / 50 Hz
2,8 A / 303 µs
1,50 - 2,50
transparent
95°
3000 K
3 SDCM
> 80
9.7
900
92
30000
Motion detectors
r 12
CN
94054010
No
Suitable for feed-through...
No
Yes
45000
30000
15000
900
40
-25
LED operating device, cur...
No
133
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
SDCM3
3000
3000
No
80-89
Yes
No
No
1
No
Yes
E
75
No
No
No
No
No
2,5
No
92
white
No
Diffusor lens/panel
Symmetric
210
9,7
Yes
Yes
Yes
Yes
230
230
No
Yes
3
AC
2,5
1,5
false
false
false
false
false
900
900
false
Powder coated
drehbar und schwenkbar
EL10810039 - SUN AFL TR 1...
EL10810039
EL10810039 - SUN AFL TR 1...
Floodlights
LED floodlight with high-...
Integrated motion detecto...
Adjusting controller
ON/OFF
Surface mounting
Wall
210
133
75
666
Black, similar to RAL 900...
Die-cast aluminium and UV...
IP65
I
-25...+50
230 V AC / 50 Hz
2,8 A / 303 µs
1,50 - 2,50
transparent
95°
3000 K
3 SDCM
> 80
9.7
900
92
30000
Motion detectors
r 12
CN
94054010
No
Suitable for feed-through...
No
Yes
45000
30000
15000
900
40
-25
LED operating device, cur...
No
133
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
SDCM3
3000
3000
No
80-89
Yes
No
No
1
No
Yes
E
75
No
No
No
No
No
2,5
No
92
white
No
Diffusor lens/panel
Symmetric
210
9,7
Yes
Yes
Yes
Yes
230
230
No
Yes
3
AC
2,5
1,5
false
false
false
false
false
900
900
false
Powder coated
drehbar und schwenkbar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3000 K / 10 W
ESYLUX
23.02.2024
NEBM-T - connecting cable
Festo
21.06.2024
NEDU-DUO - DUO cable
Festo
26.09.2023
Cord switch
Ipf Electronic
09.01.2024
Current transformer
Ipf Electronic
09.01.2024
CRC 33236-AA - CRC® Chain Spray, NSF H1
MÄDLER
26.04.2024
5000 K / 10 W
ESYLUX
23.02.2024
4000 K / 50 W
ESYLUX
23.02.2024
4000 K / 30 W
ESYLUX
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表